Company
ST Home | Smartcard ICs | ST33 highly secure 32-bit smartcard ICs |

ST33 highly secure 32-bit smartcard ICs

The ST33 family has been designed to meet advanced security and performance requirements, combining the latest 90 nm Flash technologies with the highest security levels on the ARM SC300 core (secure ARM CortexTM-M3).

It is the perfect choice for highly-secure and innovative (U)SIM cards that host multiple applications and services and it benefits from NFC connectivity through an SWP interface.
It has increased memory capacity to store, transfer and use large quantities of data without impacting user friendliness.
This device can also be used in various other applications such as Pay-TV thanks to its high versatility.

 
 
ST33 platform ICs for mobile
ST33, 32-bit Flash Microcontrollers Product selector
 
Key features
Secure smartcard ICs for pay-TV and mobile
32-bit ARM SC300 CPU
1.25-Mbyte Flash
30-Kbyte RAM
1.8 V, 3 V and 5 V Vcc range
CPU clock: 21 MHz typical
UART compliant with ISO 7816-3 protocols down to ETU 8
High-performance Nescrypt cryptographic engine
SWP interface
SPI interface
EMVCo and CCEAL5+ certification
 
Applications
2G/3G JAVA (U)SIM
Mobile NFC (banking, transport, ...)
Mobile TV
SmartCard Web Server
Pay TV
 
Product brochures and selectors
Product brochures and selectors for smartcards ICs