Applications: - Consumer
Products: - Amplifiers & Comparators - Analog & Mixed Signal ICs - Diodes - EMI Filtering & Conditioning - Logic, Signal Switch - Memories - Power Management - Protection Devices - Smartcard ICs - Thyristors & ACSwitches - Transistors
Order code: BRSTB0810
Order code: FLSTTS7510510
High-accuracy 2.25 V digital temperature sensor with dual alarm
Applications: - Communications - Consumer
Order code: FLMEMSMOD1209
Multiple degrees of freedom in a single package
Applications: - Automotive - Communications - Computer & Peripherals - Consumer - Industrial
Application Specific: - Automotive - Communication & Connectivity - Computer & Peripherals - GPS - Home Video - Mobile Systems - Television and Monitors
Order code: BRSTOUCH0410
Ultra-low-power solution for touch sensing
Applications: - Industrial
Products: - Analog & Mixed Signal ICs - Power Management
Application Specific: - Lighting
Order code: SGIPC1109
Selection guide
Applications: - Communications - Consumer - Industrial
Application Specific: - Motion Sensors
Order code: BRMEMS1009
A complete portfolio of MEMS accelerometers and gyroscopes
Products: - Amplifiers & Comparators - Analog & Mixed Signal ICs - Diodes - Microcontrollers - Power Management - Protection Devices - Thyristors & ACSwitches - Transistors
Application Specific: - Motor Control
Order code: BRMOTOR0509
Reference guide
Applications: - Communications - Computer & Peripherals - Consumer - Industrial
Products: - Amplifiers & Comparators - Analog & Mixed Signal ICs - Diodes - Logic, Signal Switch - Memories - Microcontrollers - Protection Devices - Thyristors & ACSwitches - Transistors
Order code: BRBOARD0509
STMicroelectronics application support
Applications: - Communications - Computer & Peripherals - Industrial
Order code: FLSENSFAM0209
Digital temperature sensor, low current, high precision
Order code: FLSTLM0209
Ultra-low power precision temperature sensor
Order code: FLSTTS4240209
JEDEC JC42.4-compliant memory-module temperature sensors
Products: - Amplifiers & Comparators - Analog & Mixed Signal ICs - Diodes - Microcontrollers - Power Management - Protection Devices - Thyristors & ACSwitches
Order code: SGMOTOR1008
Applications: - Automotive
Products: - Amplifiers & Comparators - Analog & Mixed Signal ICs - Diodes - Memories - Power Management - Protection Devices - Thyristors & ACSwitches - Transistors
Application Specific: - Automotive
Order code: SGAUTAPPL0608
Automotive: Analog, Power, MEMS, Memories, Microcontrollers
Order code: FLMEMSAUT1008
High-resolution, SPI interface, wake-up interrupt, selectable g-range, operation from -40 to +105 °C
Order code: FLMEMSACC0207
Innovative embedded features and highly flexible dual interrupt lines in 3x5x0.9mm3 LGA package
Application Specific: - Communication & Connectivity
Order code: FLMEMLIS0906
High performance, low-power and cost effective
Order code: FLSENSOR0606
Dual current-limited protected digital termination for industrial automation
Applications: - Communications
Order code: FLMEMLIS1105
Low-power, low-voltage digital accelerometer