ST Life.augmented

STM32T Series

ST’s STM32TS60, the first member of the touch sensing platform, is a resistive multi-touch controller that detects and tracks ten simultaneous touches with very fast response times while keeping an unrivaled power budget in active and sleep modes. This single-chip solution allows application designers to replace complex menu sequences with more direct and natural user controls using fingers, nails or stylus.

The STM32TS60 benefits from the highly efficient STM32 microcontroller architecture and a patented, multi-touch embedded firmware. This greatly reduces the application development cycle and the external component count.

The proven resistive technology is already widely used in numerous touch-enabled devices. It is a true zero power technology in standby mode, waking up the STM32TS60 only when a touch occurs.

Feedback Form
Customer Feedback