ST Life.augmented

M24M02-DR

2 Mbit serial I2C bus EEPROM
  • active Active

The M24M02 is a 2 Mb I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 256 K × 8 bits.

The M24M02-DR can operate with a supply voltage from 1.8 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.

The M24M02-DR offers an additional page, named the Identification Page (256 bytes). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.

pdf Download Datasheet

Key Features

  • Compatible with all I2C bus modes:1 MHz400 kHz100 kHz
  • Memory array:2 Mbit (256 Kbytes) of EEPROMPage size: 256 bytesAdditional Write lockable page
  • Single supply voltage:1.8 V to 5.5 V over –40 °C / +85 °C
  • Write:Byte Write within 10 msPage Write within 10 ms
  • Random and sequential Read modes
  • Write protect of the whole memory array
  • Enhanced ESD/Latch-Up protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages:RoHS compliant and halogen-free (ECOPACK®)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7025: 2-Mbit serial I²C bus EEPROM
5.0 359 KB

Application Notes

Description Version Size
pdf
AN1471: What happens to the M24xxx I²C EEPROM if the I²C bus communication is stopped?
4.2 73 KB
pdf
AN2014: How a designer can make the most of STMicroelectronics Serial EEPROMs
8.1 645 KB
pdf
AN971: I2C communication between ST7 and M24CXX EEPROM
1.5 69 KB

Technical Notes & Articles

Description Version Size
pdf
TN0991: Description of WLCSP for STMicroelectronics EEPROMs and recommendations for use
1.2 986 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
I2C EEPROM Verilog models
75 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
2-Mbit serial EEPROM product overview
1.0 90 KB
pdf
Serial EEPROM in WLCSP
778 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
EEPROMs in miniature packages
1.0 3,023 KB
pdf
Serial EEPROM
1,768 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Low-level Input Voltage (min) Replacement ProductOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24M02-DRCS6TP/KActiveWLCSPTape And Reel-4085-1.9No data reported, please contact our DistributorsEcopack2-
M24M02-DRMN6TPActiveSO8Tape And Reel-4085Free samples1.65Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA25002500
AVNETOrder nowAMERICA25000
ARROWOrder nowEUROPE200
DIGIKEYOrder nowWORLDWIDE13671
MOUSEROrder nowWORLDWIDE87151
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback