ST Life.augmented

HSP061-8M16

8-line ESD protection for high speed lines
  • active Active

The HSP061-8M16 is an 8-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines.

The ultra-low variation of the capacitance ensures very low influence on signal-skew. The large bandwidth and the low reflection make it compatible with 3.4 Gbps.

The device is packaged in μQFN-16L with a 400 μm pitch, which minimizes the PCB area.

pdf Download Datasheet

Key Features

  • ultralarge bandwidth: 6.3 GHz
  • ultralow capacitance: 0.6 pF
  • low time domain reflection
  • low leakage current: 100 nA at 25 °C
  • extended operating junction temperature range: -40 °C to 150 °C
  • package size in mm: 3.3 x 1.5 x 0.55
  • RoHS compliant
  • Benefitshigh ESD robustness of the equipmentsuitable for high density boards
  • Complies with following standardsMIL-STD 883G Method 3015-7 Class 3B:8 kVIEC 61000-4-2 level 4:8 kV (contact discharge)15 kV (air discharge)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6981: 8-line ESD protection for high speed lines
2.0 177 KB

Application Notes

Description Version Size
pdf
AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use
5.0 262 KB
pdf
AN3353: IEC 61000-4-2 standard testing
1.0 172 KB
pdf
AN3357: HSP061-8M16 high speed line protection on HDMI 1.4 link
1.0 268 KB
pdf
AN4138: HSP061-2 / HSP062-2 high speed line protection on HDMI 1.4 link
1.0 224 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
HSP series the smallest high-speed protection
1.0.0 1,884 KB

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

Sample & Buy

Top
Part Number Marketing StatusStand-off voltage (nom) DirectionalityPackagePacking TypeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HSP061-8M16Active3Uni-DirectionaluQFN-16LTape And Reel-.7Distributor reported inventory date: 2013-06-18
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE23301
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback