ST Life.augmented

L6718

Digitally Controlled Dual PWM with Embedded Drivers for VR12
  • active Active

The L6718 is a very compact, digitally controlled and cost effective dual controller designed to power Intel® VR12 processors. Dedicated pinstrapping is used to program the main parameters.

The device features from 2 to 4-phase programmable operation for the core section providing 2 embedded drivers. A single-phase with embedded driver and with independent control loop is used for GFX.

The L6718 supports power state transitions featuring VFDE and a programmable DPM, maintaining the best efficiency over all loading conditions without compromising transient response.

Second generation LTB Technologyallows a minimal cost output filter providing fast load transient response. The controller assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections.

The device is available in VFQFPN56, 7x7 mm compact package with exposed pad.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • VR12 compliant with 25 MHz SVID bus rev. 1.5
  • Second generation LTB Technology™
  • Very compact dual controller:
  • Up to 4 phases for core section with 2 internal drivers
  • 1 phase for GFX section with internal driver
  • Input voltage up to 12 V
  • SMBus interface for power management
  • SWAP, Jmode, multi-rail only support
  • Programmable offset voltage
  • Single NTC design for TM, LL and IMON thermal compensation (for each section)
  • VFDE for efficiency optimization
  • DPM - dynamic phase management
  • Dual differential remote sense
  • 0.5% output voltage accuracy
  • Full-differential current sense across DCR
  • AVP - adaptive voltage positioning
  • Programmable switching frequency
  • Dual current monitor
  • Pre-biased output management
  • High-current embedded drivers optimized for 7 V operation
  • OC, OV, UV and FB disconnection protection
  • Dual VR_READY
  • VFQFPN56 7x7 mm package with exposed pad

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9143: Digitally controlled dual PWM with embedded drivers for VR12 processors
3.0 2,835 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6718ActiveVFQFPN 20 7x7x1.0Tray_-Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA5201560
AVNETOrder NowAMERICA5200
Farnell Element14Order NowEUROPE5201
Ecopack2PDF
XML
L6718TRActiveVFQFPN 20 7x7x1.0Tape And Reel_-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.