ST Life.augmented

L6376

0.5A High Side Driver Quad Intelligent Power Switch
  • active Active

This device is a monolithic quad intelligent power switch in multipower BCD technology, for driving inductive, capacitive or resistive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose industrial applications.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Multipower BCD technology
  • 0.5 A four independent outputs
  • 9.5 to 35 V supply voltage range
  • Internal current limit
  • Non-dissipative over-current protection
  • Thermal shutdown
  • Under voltage lockout with hysteresys
  • Diagnostic output for under voltage, over temperature and over current
  • External asynchronous reset input
  • Presettable delay for overcurrent
  • Diagnostic
  • Open ground protection
  • Immunity against burst transient (IEC 61000-4-4)
  • ESD protection (human body model ± 2 kV)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS0215: 0.5A high-side driver quad intelligent power switch
6.2 203 KB

Application Notes

Description Version Size
pdf
AN668: A new high power IC surface mount package family: PowerSO-20? & PowerSO-36 Power IC packaging from insertion to surface mounting
2.2 599 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6376DActivePowerSO-20Tube_-4.415Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE6700
RS COMPONENTSOrder NowEUROPE391
DIGIKEYOrder NowWORLDWIDE3091
MOUSEROrder NowWORLDWIDE1911
Ecopack2 (**)-
L6376D013TRActivePowerSO-20Tape And Reel_-4.415Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE180000
DIGIKEYOrder NowWORLDWIDE1411
MOUSEROrder NowWORLDWIDE351
Ecopack2 (**)-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback