ST Life.augmented

Battery Chargers

ST’s battery chargers are specifically designed for the portable and mobile markets, and add value to new designs by minimizing power consumption and reducing the space on the PCB.
These products offer charge currents from as little as 200 mA up to 1.2 A and can be used for any rechargeable chemistry lithium-ion battery.
Using very simple topology, some of these devices also feature a power-path function offering instant-on operation and thermal regulation according to the JEITA international standard.

Feedback Form
Customer Feedback