LIS3DH
Active
Design Win
3-axis MEMS accelerometer, ultra-low-power, ±2g/4g/8g/16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LGA 16 3x3x1.0 package

Download datasheet Order Direct

Product overview

Description

The LIS3DH is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output. The device features ultra-low-power operational modes that allow advanced power saving and smart embedded functions.

The LIS3DH has dynamically user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application. The device may be configured to generate interrupt signals using two independent inertial wake-up/free-fall events as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable by the end user on the fly. The LIS3DH has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor. The LIS3DH is available in small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Wide supply voltage, 1.71 V to 3.6 V
    • Independent IO supply (1.8 V) and supply voltage compatible
    • Ultra-low-power mode consumption down to 2 μA
    • ±2g/±4g/±8g/±16g dynamically selectable full scale
    • I2C/SPI digital output interface
    • 16-bit data output
    • 2 independent programmable interrupt generators for free-fall and motion detection
    • 6D/4D orientation detection
    • Free-fall detection
    • Motion detection
    • Embedded temperature sensor
    • Embedded self-test
    • Embedded 32 levels of 16-bit data output FIFO
    • 10000 g high shock survivability
    • ECOPACK®, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS3DH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LIS3DHTR
Active
LGA 16L 3.0x3.0x1 mm Ecopack2 - -

LIS3DHTR

Package:

LGA 16L 3.0x3.0x1 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 16L 3.0x3.0x1 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS3DHTR

Distributor availability of LIS3DHTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LIS3DHTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LIS3DHTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors