ST Life.augmented

EVAL6235N

L6235 DMOS Driver for Three-Phase Brushless DC Motor Evaluation Board
  • active Active

The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.

Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.

The device includes all the circuitry needed to drive a 3-phase BLDC motor including: a 3-phase DMOS bridge, a constant off-time PWM current controller and the decoding logic for single ended hall sensors that generates the required sequence for the power stage.

Available in a PowerDIP24 (20 + 2 + 2) package, the L6235 device features non-dissipative overcurrent protection on the high-side power MOSFETs and the thermal shutdown.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current (2.8 A DC)
  • RDS(ON)0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 KHz
  • Non-dissipative overcurrent detection and protection
  • Diagnostic output
  • Constant tOFF PWM current controller
  • Slow decay synchronous rectification
  • 60° and 120° hall effect decoding logic
  • Brake function
  • Tachometer output for speed loop
  • Cross-conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast freewheeling diodes

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2576: Demonstration board for L6235 DMOS driver for 3-phase brushless DC motor
1.0 455 KB

Application Notes

Description Version Size
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.4 435 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
EVAL6235N gerber
195 KB

Bill of Materials

Description Version Size
pdf
EVAL6235N BOM
7 KB

Schematic Pack

Description Version Size
pdf
EVAL6235N Schematics
31 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-PSPIN001 Software to evaluate all powerSPIN ICs using the evalpractispin board
EVAL6235PD L6235 three-phase brushless DC motor driver demonstration board
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
EVAL6235NActiveL6235Buy Direct25.72Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA124
Newark Element14Order NowAMERICA40
DIGIKEYOrder NowWORLDWIDE331
MOUSEROrder NowWORLDWIDE181
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback