ST Life.augmented

EVAL6229QR

EVAL6229QR demonstration board using the L6229Q DMOS driver for a three-phase BLDC motor control application
  • active Active

The L6229Q is a DMOS fully integrated three-phase motor driver with overcurrent protection, realized in BCD multipower technology.

The device includes all the circuitry needed to drive a three-phase BLDC motor including: a three-phase DMOS bridge, a constant off-time PWM current controller and the decoding logic for single ended hall sensors that generates the required sequence for the power stage.

The L6229Q features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 Ar.m.s.)
  • RDS(on)0.73 Ω typ. value @ TJ= 25 °C
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent detection and protection
  • Diagnostic output
  • Constant tOFFPWM current controller
  • Slow decay synchronous rectification
  • 60° and 120° hall effect decoding logic
  • Brake function
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodest

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1876: Demonstration board mounting the L6229Q dual full-bridge driver
1.0 206 KB

Application Notes

Description Version Size
pdf
AN3134: EVAL6229QR demonstration board using the L6229Q DMOS driver for a three-phase BLDC motor control application
1.4 710 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
EVAL6229QR BOM
1.0.0 14 KB

Schematic Pack

Description Version Size
pdf
EVAL6229QR schematic
1.0.0 20 KB
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
EVAL6229QRActiveL6229Q-Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE111
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback