ST Life.augmented

EVAL6235PD

L6235 three-phase brushless DC motor driver demonstration board
  • active Active

The EVAL6235PD demonstration board is a fully integrated DMOS three-phase brushless DC motor driver.

Used in conjunction with the EVALPRACTISPIN interface board and practiSPIN software, the board provides an evaluation platform to test the features of the L6235 device. In particular, the board provides a means to evaluate the power dissipation performance of the IC in the PowerSO package.

An example of speed loop is implemented. The speed information is obtained by analog integration of the TACHO output. Fine tuning of external components is needed to fit application requirements.

The board is designed with a large GND area to minimize noise and optimize power dissipation.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Operating supply voltage from 8 V to 52 V
  • 5.6 A output peak current (2.8 ARMS)
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent protection
  • Constant off-time PWM current controller
  • 60° and 120° Hall effect decoding logic
  • Brake function
  • TACHO output for speed loop
  • Suitable for EVALPRACTISPIN control
  • Capable of running in stand-alone mode

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1409: L6235 three-phase brushless DC motor driver demonstration board
1.1 1,299 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
EVAL6235PD gerber files
1.0.0 225 KB

Bill of Materials

Description Version Size
pdf
BOM for EVAL6235PD
1.0.0 6 KB

Schematic Pack

Description Version Size
pdf
EVAL6235PD schematic
1.0.0 34 KB
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
EVAL6235PDActiveL6235Buy Direct61.25Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11
Newark Element14Order NowAMERICA50
MOUSEROrder NowWORLDWIDE71
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback