ST Life.augmented

Photovoltaic Power Optimizer

Architectures based on power optimizers are composed of three main functional blocks connected as shown in the pictures.

  • The power optimizer implements, at the panel level, the DC-DC power conversion with MPPT and the communication capability.
  • The inverter implements the DC-AC power conversion, the communication capability and the connection to the AC grid.
  • The data concentrator collects the data (voltage value, current value, etc.) from all the panels and from the inverter and sends it to a local or remote monitoring and control access point.

Two power optimizer architectures can be identified depending on the output voltage of the DC-DC converter:

  • low-voltage architecture, in each string the power optimizers are connected in series
  • high-voltage architecture, the power optimizers are connected directly in parallel to the main inverter

These architectures have the following benefits:

  • more energy production: the MPPT at panel level maximizes system energy production
  • communication and monitoring capabilities at panel level

The block diagram will help you make the right choice for each functional block from a wide range of recommended products.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN3392: Designing with the SPV1020, an interleaved boost converter with MPPT algorithm
1.0 5,700 KB
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
ST products and solutions for solar energy
5.1 2,135 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB

Magazine

Description Version Size
htm
DC-DC Converter with Embedded MPPT for Photovoltaic Panels
0 KB
pdf
Innovative architectures for solar energy applications: st microinverter system solution
1.0 614 KB
htm
ST MEMS accelerometers to meet new Safety and Security requirements in the PV world
0 KB

Conference Paper

Description Version Size
pdf
Single Stage Offline LED Driver
204 KB
Feedback Form
Customer Feedback