CATEGORIES

Power Schottky

ST power Schottky diodes combine low voltage-drop characteristics with negligible or zero recovery. Their voltage range spans 15 to 200 V and 1 to 240 A currents, and covers applications from low voltage OR-ing and 48 V converters, to higher voltage battery chargers and welding equipment.

Logo of Trench in general

Power Schottky diodes are part of the STPOWER range.

Applications:

Product types:

Logo of a thermometer that allows you to see high temperatures
Power Schottky high temperature
ST high-temperature power Schottky diodes like the STPS20H100 offer a junction temperature of 175°C and a voltage range of 60 to 170 V. These diodes offer the lowest leakage current and the best guard banding against thermal runaway, providing greater design headroom in terms of case temperature and leakage current. They’re ideal for applications such as compact 12/24 V converters that require high-voltage performance. All diodes in this product range have a maximum operating temperature of 175°C and are designated with an "H".
Find products
Logo of a speedometer indicating a low value
Power Schottky low VF
ST low VF power Schottky diodes are designed for applications requiring higher efficiency and are available from 15 to 120 V. These diodes offer the lowest forward voltage drop (VF) and are specified with a 150°C max. junction temperature. They excel in low voltage SMPS rectification with their 20-60 V range, and are ideal for applications such as OR-ing diodes in server applications, rectification in notebook adaptors, and freewheeling in desktop or industrial SMPS.
Find products
Logo of ST power for the trench diodes
Power Schottky trench diodes
Trench diodes represent the latest in ST power Schottky innovation. Explore the exceptional performance and reliability of our STPSTxH100 series, designed for a wide range of applications. Our advanced trench technology ensures superior efficiency, reduced power losses, and improved thermal management.
Find products
Logo of a speedometer indicating an average value
Power Schottky medium VF and IR
M series Schottky diodes offer a balanced trade-off between forward voltage drop, VF, leakage current, and IR, in voltage ratings from 60 to 200 V. These power Schottky diodes are designed for high power density applications such as semi-slim or slim-type notebook adaptors, telecom, and desktop SMPS. They harness the leakage current of low-voltage devices and feature a 150°C junction temperature, enabling power efficiency and high current density in restricted-space designs.
Find products

Main Schottky range:

ST Schottky diodes offer flexible package options in various through-hole and surface mount outlines. The new PowerFLAT package enables higher power density for 30 and 45 V bypass diodes, and is ideal for solar panel junction boxes. Power Schottky rectifiers rated at 60, 80, 100, and 120 V are now available in the narrow-lead TO-220AB through-hole package, which enables flush placement on a PCB and is ideal for slim-design notebook adapters.

The SOD123Flat, SOD128Flat, and PSMC packages are tailored for power Schottky rectifiers in slim equipment designs. These flat surface-mount packages are compatible with reflow soldering processes. They can be used in LED lighting, battery-powered equipment, consumer, and power converters in harsh industrial environments.

An excellent example is the STPS3170 with a 100-mV reduction in voltage drop and lower switching losses, which no bipolar diode can achieve. These features render this new 3 A 170 V SMA Flat Schottky diode ideal for high frequency and hot operating conditions, such as LED lighting.

Discover our portfolio

Different subfamilies of products according to the axes of tension and intensity

Benefits

  • Lower forward voltage
  • Greater integration
  • Higher power integration
  • Widest range of products on the market

Ultra Low Vf 100V Power Schottky Trench diodes

These 100V trench diodes are designed for both industrial and automotive applications. The package offer from SOD123Flat to DPAK provides flexible solutions while supporting higher power density designs and improve overall application performance. The product range includes AEC-Q101 qualified devices. Wide Tj operating range from -40°C to 175°C is fully compatible with the Automotive applications requirements. All packages achieves ECOPACK compliance.

Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules

Housed in the SOD123Flat, SOD128Flat – 1 mm thick only (12 and 26 mg) – ST’s 40, 60, 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a Tj range from –40 to 175 °C.
Almost 60% thinner than the standard SMA package – while footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.

In addition,  ST’s 40, 60, 100 V and 200V power Schottky rectifiers are now available in the new SMA Flat and SMB Flat packages providing even more power density in 1 mm thick only. They are fully compatible with SMA and SMB PCB footprints and even with SOD128 footprint.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets