ST Life.augmented

L3G4200D

MEMS motion sensor: three-axis digital output gyroscope
  • active Active

The L3G4200D is a low-power three-axis angular rate sensor able to provide unprecedented stablility of zero rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micro-machining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3G4200D has a full scale of ±250/±500/ ±2000 dps and is capable of measuring rates with a user-selectable bandwidth.

The L3G4200D is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Three selectable full scales (250/500/2000 dps)
  • I2C/SPI digital output interface
  • 16 bit-rate value data output
  • 8-bit temperature data output
  • Two digital output lines (interrupt and data ready)
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Ultra-stable over temperature and time
  • Wide supply voltage: 2.4 V to 3.6 V
  • Low voltage-compatible IOs (1.8 V)
  • Embedded power-down and sleep mode
  • Embedded temperature sensor
  • Embedded FIFO
  • High shock survivability
  • Extended operating temperature range (-40 °C to +85 °C)
  • ECOPACK® RoHS and “Green” compliant

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6714: MEMS motion sensor: ultra-stable three-axis digital output gyroscope
3.1 1,316 KB

Application Notes

Description Version Size
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN4504: L3G4200D: 3-axis digital output gyroscope
1.0 792 KB

Technical Notes & Articles

Description Version Size
pdf
TA0343: Everything about STMicroelectronics 3-axis digital MEMS gyroscopes
1.1 3,420 KB
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
L3GD20 versus L3G4200D - Application hints to upgrade to L3GD20
1.0.0 342 KB

Related Tools and Software

Related Tools and Software

Part Number Description
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
STSW-MEMS001 Platform-independent device driver for L3G4200D
STSW-MEMS002 L3G4200D Linux OS device driver
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

White Paper

Description Version Size
pdf
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L3G4200DTRActiveLGA 16 4x4x1.1Tape And Reel_-2.215Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA85463000
AVNETOrder NowAMERICA30000
ARROWOrder NowEUROPE180000
DIGIKEYOrder NowWORLDWIDE36731
FUTUREOrder NowWORLDWIDE31351
MOUSEROrder NowWORLDWIDE35311
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback