ST Life.augmented

STEVAL-IHM027V1

Power board with MC connector based on the STGIPS10K60A 10 A, 600 V intelligent power module
  • Obsolete

The STEVAL-IHM027V1 is a 1 kW, 3-phase motor control demonstration board featuring the STGIPS10K60A 600 V, 10 A IGBT intelligent power module (IPM) from STMicroelectronics.

The system is an AC/DC 3-phase inverter for driving an induction motor or PMSM motors up to 1000 W. The purpose of the application is to demonstrate the performance of the STGIPS10K60A IPM, housed in a 25-lead, small dual inline package.

The STEVAL-IHM027V1 demonstration board is designed to be compatible with single-phase AC supply from 90 to 220 V, or DC supply from 125 to 350 V.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Minimum input voltage: 125 VDC or 90 VAC
  • Maximum input voltage: 350 VDC or 220 VAC
  • Capable of using external +15 V supply voltage
  • Maximum output power for motor: 1000 W
  • Regenerative brake control feature
  • Input inrush limitation with bypassing relay
  • +15 V auxiliary power supply based on buck converter with VIPer16
  • Fully-populated board with test points
  • Motor control connector for interfacing with STM3210B-EVAL board and other ST motor control-dedicated kits
  • Tachometer and Hall/encoder inputs
  • Compatible with BEMF daughterboard for sensor-less six-step control of BLDC motors
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1074: Power board with MC connector based on the STGIPS10K60A 10 A, 600 V intelligent power module
2.0 441 KB

User Manual

Description Version Size
pdf
UM0969: 3-phase motor control demonstration board featuring IGBT intelligent power module STGIPS10K60A
2.0 3,141 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-IHM027V1
1.0 278 KB

Bill of Materials

Description Version Size
pdf
Bill of materials for STEVAL-IHM027V1
1.0 14 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM027V1 schematics
3.0.0 120 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback