Package summary
The package selection must consider the constraints that are strongly dependent upon the application.
The list below summarizes the most frequent ones:
- Number of interfaces required: Some interfaces may not be available on some packages. Some interfaces combinations may not be possible on some packages.
- PCB technology constrains: Small pitch and high-ball density may require more PCB layers and higher‑class PCB.
- Package height
- PCB available area
- Noise emission or signal integrity of high-speed interfaces
- Smaller packages usually provide better signal integrity. This is further enhanced as small-pitch and high-ball density requires multilayer PCBs that allow better supply/ground distribution.
- Compatibility with other devices
| Package | Size (mm) | Pitch (mm) | Height (mm) |
STM32U535/ |
STM32U575/ |
STM32U59/ |
STM32U5F/ |
|---|---|---|---|---|---|---|---|
| LQFP48 | 7 × 7 | 0.5 | 1.6 | X | X | - | - |
| UFQFPN48 | 7 × 7 | 0.5 | 0.6 | X | X | - | - |
| LQFP64 | 10 × 10 | 0.5 | 1.6 | X | X | X | - |
| UFBGA64 | 5 × 5 | 0.5 | 0.6 | X | - | - | - |
| LQFP100 | 14 × 14 | 0.5 | 1.6 | X | X | X | X |
| UFBGA100 | 7 × 7 | 0.5 | 0.6 | X | - | - | - |
| UFBGA132 | 7 × 7 | 0.5 | 0.6 | - | X | X | - |
| LQFP144 | 20 × 20 | 0.5 | 1.6 | - | X | X | - |
| UFBGA169(1) | 7 × 7 | 0.5 | 0.6 | - | X | - | - |
| TFBGA169(1) | 7 × 7 | 0.5 | 1.1 | - | - | X | - |
| LQFP48 SMPS | 7 × 7 | 0.5 | 1.6 | X | X | - | - |
| UFQFPN48 SMPS | 7 × 7 | 0.5 | 0.6 | X | X | - | - |
| WLCSP56 SMPS | 3.38 × 3.38 | 0.4 | 0.59 | X | - | - | - |
| LQFP64 SMPS | 10 × 10 | 0.5 | 1.6 | X | X | X | - |
| UFBGA64 SMPS | 5 × 5 | 0.5 | 0.6 | X | - | - | - |
| WLCSP72 SMPS | 3.38 × 3.38 | 0.35 | 0.58 | X | - | - | - |
| WLCSP90 SMPS | 4.20 × 3.95 | 0.40 | 0.59 | - | X | - | - |
| LQFP100 SMPS | 14 × 14 | 0.5 | 1.6 | X | X | X | X |
| LQFP100 DSI SMPS | 14 × 14 | 0.5 | 1.6 | - | - | - | X |
| UFBGA100 SMPS | 7 × 7 | 0.5 | 0.6 | X | - | - | - |
| UFBGA132 SMPS | 7 × 7 | 0.5 | 0.6 | - | X | X | - |
| LQFP144 SMPS | 20 × 20 | 0.5 | 1.6 | - | X | X | - |
| LQFP144 DSI SMPS | 20 × 20 | 0.5 | 1.6 | - | - | - | X |
| UFBGA144 DSI SMPS | 10 × 10 | 0.8 | 0.850 | - | - | - | X |
| WLCSP150 SMPS | 5.38 × 5.47 | 0.4 | 0.58 | - | - | X | - |
| WLCSP150 DSI SMPS | 5.38 × 5.47 | 0.4 | 0.58 | - | - | X | - |
| UFBGA169 SMPS(1) | 7 × 7 | 0.5 | 0.6 | - | X | - | - |
| TFBGA169 SMPS(1) | 7 × 7 | 0.5 | 1.1 | - | - | X | - |
| WLCSP208 DSI SMPS | -(2) | 0.35 | 0.58 | - | - | X | X |
| TFBGA216 DSI SMPS | 13 × 13 | 0.8 | 1.1 | - | - | X | X |
1 For more information about the compatibility between UFBGA169 and TFBGA169, refer to Conversion from UFBGA169 to TFBGA169 boards.
2
Size in mm for STM32U59/5Axxx: 5.38 × 5.47
Size in mm for STM32U5F/5Gxxx: 5.8 × 5.6