DCMIPP pixel format support
This section describes the pixel formats used in the parallel interface, pixel pipes, and dump pipe.
The DCMIPP supports the following data formats:
- Monochrome (8, 10, 12, 14 bit)
- RGB444, RGB565, RGB666, RGB888
- Raw Bayer (8, 10, 12, 14 bit)
- YUV422 and YUV444
The parallel interface does not input specifically RGB444, RGB555 and RGB666. However, a sensor with this output can connect them onto the DCMIPP, by selecting RGB565 and RGB888. The missing bits can then be connected or strapped to the MSB of the sensor output.
Wide input pixel formats can be sampled in single, double, triple, or quadruple cycles. The table below describes the input pixel formats for the parallel interface and the number of cycles of each format.
| I/O pin | 1 cycle | 2 cycles | 3 cycles | 4 cycles |
|---|---|---|---|---|
| Byte | X | - | - | - |
| Raw 8-bit | X | - | - | - |
| Raw 10-bit | X | - | - | - |
| Raw 12-bit | X | - | - | - |
| Raw 14-bit | X | - | - | - |
| Monochrome 8-bit | X | - | - | - |
| Monochrome 10-bit | X | - | - | - |
| Monochrome 12-bit | X | - | - | - |
| Monochrome 14-bit | X | - | - | - |
| Sensor RGB444 to DCMIPP RGB565 | X | - | - | - |
| Sensor RGB555 to DCMIPP RGB565 | X | - | - | - |
| RGB565 – 8-bit | - | X | - | - |
| RGB565 – 16-bit | X | - | - | - |
| RGB444 – 12-bit | - | X | - | - |
| Sensor RGB555 to DCMIPP-RGB565 | X | - | - | - |
| Sensor RGB444 to DCMIPP-RGB565 | X | - | - | - |
| RGB888 - 24-bit | - | - | X | - |
| YUV444 - 24-bit | - | - | X | - |
| Sensor RGB666 to RGB888 | - | - | X | - |
| YUV422 - 16-bit (YUYV) | - | X | - | - |


