Application note

Introduction to digital camera interface pixel pipeline for STM32 MCUs

Rev 1 - April 2025

Introduction

As the demand for capturing and processing high-quality images increases, the imaging domain continually evolves, giving rise to advanced technologies across a wide range of applications.

Nowadays, fields such as automotive, security, and home automation introduce new requirements like computer vision and image processing. Consequently, there is a growing need for robust image acquisition capabilities at the edge, which is ensured by DCMIPP on the STM32 microcontrollers.

The STM32 MCUs offer CPU, MCU subsystem, DSP, and FPU. They also provide an extensive set of peripheral and interface combinations, such as XSPI, UART, I2C, SDIO, USB, Ethernet, or I2S. Additionally, STM32 MCUs boast a rich graphical portfolio, including LTDC, DSI, GPU2D, GFXMMU, and DMA2D. Furthermore, they are supported by an industry-leading development environment that ensures sophisticated applications and connectivity solutions (IoT).

This application note provides the STM32 users with essential information about the DCMIPP peripheral along with configuration and examples on how to use it.

Table 1. Applicable products
TypeProduct lines
MicrocontrollerSTM32H7R3/7S3 and STM32H7R7/7S7
STM32N6x5 and STM32N6x7

General information

The STM32 devices are 32-bit microcontrollers based on the Arm® Cortex® processor.
Note: Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Reference documents

[1]STM32H7Rx/7Sx Arm®-based 32-bit MCUs, reference manual (RM0477)
[2]STM23H7Sxxx datasheet (DS14359)
[3]STM23H7Rxxx datasheet (DS14360)
[4]STM32N647xx/657xx Arm®-based 32-bit MCUs, reference manual (RM0486)
[5]STM32N6x5xx/STM32N6x7xx datasheet (DS14791)
[6]Getting started with Octo-SPI, Hexadeca-SPI, and XSPI interfaces on STM32 MCUs, application note (AN5050).
[7]Discovery kit with STM32H7S7L8 MCU, user manual (UM3289)
[8]Introduction to LCD-TFT display controller (LTDC) on STM32 MCUs, application note (AN4861)
[9]Discovery kit with STM32N657X0 MCU, user manual (UM3300)