LPS28DFW

Active
Design Win Education

Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with water-resistant package

Download datasheet Order Direct

Product overview

Description

The LPS28DFW is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates over the I²C or MIPI I3CSM interface from the sensing element to the application. The LPS28DFW provides lower power consumption, achieving lower pressure noise than its predecessor.

The LPS28DFW is available in a ceramic LGA package with a metal lid. It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element. Gel inside the IC protects the electrical components from water and the metal cap is, optionally, connected to ground or left floating electrically in the application PCB layout. The connection of the metal cap is determined according to the customer’s target application.

This device has been designed to meet the requirements and mission profile for personal electronics and consumer applications.

  • All features

    • Dual full-scale absolute pressure with water-resistant package
      • Mode 1: 260 ~ 1260 hPa
      • Mode 2: 260 ~ 4060 hPa
    • Current consumption down to 1.7 μA
    • Absolute pressure accuracy: 0.5 hPa
    • Low pressure sensor noise: 0.32 Pa
    • Embedded temperature compensation
    • 24-bit pressure data output
    • ODR from 1 Hz to 200 Hz
    • I²C or MIPI I3CSM interface
    • Embedded FIFO
    • Interrupt functions: data-ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • Easily sealed package with O-ring
    • ECOPACK lead-free compliant

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - LPS28DFW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LPS28DFWTR
Active
CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD Ecopack2 - -

LPS28DFWTR

Package:

CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CERAMIC CCLGA 2.8X2.8X2.1 6L+PAD

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LPS28DFWTR
Available at distributors

Distributor availability of LPS28DFWTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LPS28DFWTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LPS28DFWTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors