Product overview
Description
This all‑in-one design and capability contribute to reduced costs and enhanced performance, making it an attractive choice for IoT edge devices requiring a single‑chip solution.
ST67W611M1 operates as an IoT connectivity transceiver, with an external STM32 host MCU running applications.
ST67W611M1 integrates:
- A PCB antenna (version -B), a RF connector (version-U) for external antenna, or version with a dedicated RF pin typically for support of multi-antenna implementations with external RF switch
- 4 MB NOR flash
- 40 MHz high-precision quartz for optimal RF performance
- SMPS functionality and associated bill of material (BOM)
- All needed discrete components to reduce the overall board BOM
- Data interface through SPI
- 32768 Hz internal oscillator. For low-power use cases, two pins are provided to use a 32768 Hz quartz. One pin can also be used to receive an accurate 32768 Hz from the host processor.
In addition, the P variant supports:
- External PA/LNA to increase power up to 30 dBm
- Rx antenna diversity to increase the reach of your final product using several antennas.
-
All features
- Module content
- All-in-one Wi‑Fi®/Bluetooth® LE wireless microcontroller
- Embedded 40 MHz high-precision crystal
- All RF components for transmission and reception matching network, including antenna filter
- Three variants: embedded antenna (-B version), RF connector (-U version), RF pin (-P version)
- Standard
- IEEE 802.11b/g/n/ax
- Bluetooth® LE 5.4
- Regulatory certifications: CE/RED, UKCA, FCC, IC, JRF/ARIB, ACMA/RSM, RCM, BIS/WPC, NBTC, RoHS, REACH, ANATEL
- Wi-Fi and Bluetooth LE can run concurrently dynamically
- Wi-Fi
- Wi-Fi 6, 2.4 GHz RF transceiverWi-Fi 20/40 MHz bandwidth, 1T1RWi-Fi security WPS/WEP/WPA/WPA2/WPA3
- STA, SoftAP, concurrent STA + SoftAP
- Maximum Tx power (11b 1 Mbps): 21 dBm
- Tx power (HE40 and MCS9): 16 dBm
- Rx sensitivity (HE40 and MCS9): -67 dBm
- Application throughput up to 17 Mbps (TCP)
- LDPC, STBC, beamforming, DL/UL OFDMA, MU-MIMO, target wake time (TWT), spatial reuse (SR), dual carrier modulation (DCM), extended range (ER)
- A-MPDU, A-MSDU, immediate block ACK, fragmentation, and defragmentation
- Bluetooth® LE
- Maximum Tx power: + 10 dBm
- Rx sensitivity
- Bluetooth® LE (2 Mbps): -96.5 dBm
- Bluetooth® LE (1 Mbps): -99 dBm
- System peripherals
- SPI
- UART
- Security
- PSA Level 1 certified
- Security system encryption engine
- Secure services: Secure boot and FOTA (firmware over-the-air)
- Voltage
- Input voltage: 3.3 V
- I/O voltage: 1.8 V/3.3 V
- Environmental specifications
- Temperature:
- Operating: -40°C ~ +85°C
- Storage: -40°C ~ +125°C
- Humidity:
- Relative: < 90% noncondensing
- Storage: < 90% noncondensing
- Temperature:
- All packages are ECOPACK2 compliant.
- Module content
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST67W611M1A6BTR | Active Product is in volume production. | SIP LGA 32L 12.28 X 17.28 X 2.4 | Industrial | N/A | 10 | 2025-06-04T00:00:00.000+02:00 | |
| ST67W611M1A6PTR | Active Product is in volume production. | SIP LGA 32L 12.28 X 12.28 X 2.4 | Industrial | N/A | 10 | 2025-06-04T00:00:00.000+02:00 | |
| ST67W611M1A6UTR | Active Product is in volume production. | SIP LGA 32L 12.28 X 12.28 X 2.4 | Industrial | N/A | 10 | 2025-06-04T00:00:00.000+02:00 | |
ST67W611M1A6BTR
Package:
SIP LGA 32L 12.28 X 17.28 X 2.4Material Declaration**:
ST67W611M1A6PTR
Package:
SIP LGA 32L 12.28 X 12.28 X 2.4Material Declaration**:
ST67W611M1A6UTR
Package:
SIP LGA 32L 12.28 X 12.28 X 2.4Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| ST67W611M1A6BTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| ST67W611M1A6PTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| ST67W611M1A6UTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
ST67W611M1A6BTR Active
ST67W611M1A6PTR Active
ST67W611M1A6UTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors