ST67W611M1
Active
Education Design Win
Low-power Wi-Fi 6 & Bluetooth LE combo coprocessor module

Download datasheet Order Direct

Product overview

Description

This all‑in-one design and capability contribute to reduced costs and enhanced performance, making it an attractive choice for IoT edge devices requiring a single‑chip solution.

ST67W611M1 operates as an IoT connectivity transceiver, with an external STM32 host MCU running applications.

ST67W611M1 integrates:

  • A PCB antenna (version -B), a RF connector (version-U) for external antenna, or version with a dedicated RF pin typically for support of multi-antenna implementations with external RF switch
  • 4 MB NOR flash
  • 40 MHz high-precision quartz for optimal RF performance
  • SMPS functionality and associated bill of material (BOM)
  • All needed discrete components to reduce the overall board BOM
  • Data interface through SPI
  • 32768 Hz internal oscillator. For low-power use cases, two pins are provided to use a 32768 Hz quartz. One pin can also be used to receive an accurate 32768 Hz from the host processor.

In addition, the P variant supports:

  • External PA/LNA to increase power up to 30 dBm
  • Rx antenna diversity to increase the reach of your final product using several antennas.

  • All features

    • Module content
      • All-in-one Wi‑Fi®/Bluetooth® LE wireless microcontroller
      • Embedded 40 MHz high-precision crystal
      • All RF components for transmission and reception matching network, including antenna filter
      • Three variants: embedded antenna (-B version), RF connector (-U version), RF pin (-P version)
    • Standard
      • IEEE 802.11b/g/n/ax
      • Bluetooth® LE 5.4
      • Regulatory certifications: CE/RED, UKCA, FCC, IC, JRF/ARIB, ACMA/RSM, RCM, BIS/WPC, NBTC, RoHS, REACH
      • Wi-Fi and Bluetooth LE can run concurrently dynamically
    • Wi-Fi
      • Wi-Fi 6, 2.4 GHz RF transceiver
      • Wi-Fi 20/40 MHz bandwidth, 1T1R
      • Wi-Fi security WPS/WEP/WPA/WPA2/WPA3
      • STA, SoftAP, concurrent STA + SoftAP
      • Maximum Tx power (11b 1 Mbps): 21 dBm
      • Tx power (HE40 and MCS9): 16 dBm
      • Rx sensitivity (HE40 and MCS9): -67 dBm
      • Application throughput up to 17 Mbps (TCP)
      • LDPC, STBC, beamforming, DL/UL OFDMA, MU-MIMO, target wake time (TWT), spatial reuse (SR), dual carrier modulation (DCM), extended range (ER)
      • A-MPDU, A-MSDU, immediate block ACK, fragmentation, and defragmentation
    • Bluetooth® LE
      • Maximum Tx power: + 10 dBm
      • Rx sensitivity
        • Bluetooth® LE (2 Mbps): -96.5 dBm
        • Bluetooth® LE (1 Mbps): -99 dBm
    • System peripherals
      • SPI
      • UART
    • Security
      • PSA Level 1 certified
      • Security system encryption engine
      • Secure services: Secure boot and FOTA (firmware over-the-air)
    • Voltage
      • Input voltage: 3.3 V
      • I/O voltage: 1.8 V/3.3 V
    • Environmental specifications
      • Temperature:
        • Operating: -40°C ~ +85°C
        • Storage: -40°C ~ +125°C
      • Humidity:
        • Relative: < 90% noncondensing
        • Storage: < 90% noncondensing
    • All packages are ECOPACK2 compliant.

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST67W611M1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST67W611M1A6BTR
Active
SIP LGA 32L 12.28 X 17.28 X 2.4 Industrial N/A 10 2025-06-04T00:00:00.000+02:00
ST67W611M1A6PTR
Active
SIP LGA 32L 12.28 X 12.28 X 2.4 Industrial N/A 10 2025-06-04T00:00:00.000+02:00
ST67W611M1A6UTR
Active
SIP LGA 32L 12.28 X 12.28 X 2.4 Industrial N/A 10 2025-06-04T00:00:00.000+02:00

ST67W611M1A6BTR

Package:

SIP LGA 32L 12.28 X 17.28 X 2.4

Material Declaration**:

PDF

Marketing Status

Active

Package

SIP LGA 32L 12.28 X 17.28 X 2.4

Grade

Industrial

RoHS Compliance Grade

N/A

ST67W611M1A6PTR

Package:

SIP LGA 32L 12.28 X 12.28 X 2.4

Material Declaration**:

PDF

Marketing Status

Active

Package

SIP LGA 32L 12.28 X 12.28 X 2.4

Grade

Industrial

RoHS Compliance Grade

N/A

ST67W611M1A6UTR

Package:

SIP LGA 32L 12.28 X 12.28 X 2.4

Material Declaration**:

PDF

Marketing Status

Active

Package

SIP LGA 32L 12.28 X 12.28 X 2.4

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST67W611M1A6BTR

Distributor availability of ST67W611M1A6BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST67W611M1A6PTR

Distributor availability of ST67W611M1A6PTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST67W611M1A6UTR

Distributor availability of ST67W611M1A6UTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST67W611M1A6BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST67W611M1A6BTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST67W611M1A6PTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST67W611M1A6PTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST67W611M1A6UTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST67W611M1A6UTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors