Loading spinner
CATEGORIES

Serial EEPROM

ST is the world's #1 supplier of EEPROM

ST’s EEPROMs are everywhere. With over 40 years of expertise in nonvolatile memories, our broad portfolio provides robust solutions for any design: industrial, automotive, consumer, or personal electronics.

ST offers the safest and flexible parameter management to enable fast application setups, sensor calibration, data logging, and small boot code storage.

ST’s high manufacturing capacity ensures consistent and flexible deliveries.

Product types

Low voltage and low power solutions with smallest form factor.
  • Industrial: -40°C to +85°C
  • Industrial plus: -40°C to +105°C
Find products
Close up portrait of woman in casual wear driving a car
Robust and high-performance solution for high reliability applications.
  • AEC-Q Grade 1, -40°C to +125°C
  • AEC-Q Grade 0, -40°C to +145°C
Find products
SPD
Serial presence detect for DDR2, DDR3 and DDR4 DRAM modules.
  • -40 °C to +95 °C
  • JEDEC EE-1004
Find products

Benefits

  • Byte flexibility for easy design
  • Ultra-low power consumption for long battery life
  • 8-pin to 4-pin packages to optimize PCB size
  • High cycling performance for monitoring
  • Long-lasting data retention
  • High quality with zero-defect approach

Development tools for Serial EEPROM

I²C - SPI compatible

Based on I2C
110 nm advanced technology 

Prototype advanced data loggers with our new 4Mbit EEPROM Nucleo shield
Discover more about non-volatiles memories use cases