M95P32-E
Active
Education Design Win
Ultra low-power 32 Mbit Serial SPI Page EEPROM with extended temperature range

Download datasheet Order Direct

Product overview

Description

The M95P32-I and M95P32-E are manufactured with ST's advanced proprietary NVM technology. They offer byte flexibility, page alterability, high page cycling performance, and ultralow power consumption, equivalent to that of EEPROM technology.

The devices are a 32-Mbit SPI page EEPROM, organized as 8192 programmable pages of 512 bytes each, accessed through an SPI bus with high-performance dual- and quad-SPI outputs.

The devices offer two additional (identification) 512-byte pages:

  • The first contains identification data and, upon request, the UID.
  • The second can be used to store sensitive application parameters, which can later be permanently locked in read‑only mode.

Additional status, configuration, and volatile registers set the desired device configuration, while the safety register provides information on the device status.

The M95P32-I operates with a supply voltage from 1.6 to 3.6 V over an ambient temperature range of -40 °C to +85 °C. The M95P32-E offers an extended range of temperature of -40 °C to +105 °C. The device supports a clock frequency of up to 80 MHz.

The M95P32-I and M95P32-E offer byte and page write instructions of up to 512 bytes. Write instructions consist in self-timed auto erase and program operations, resulting in flexible data byte management.

The devices also accept page, block, sector, and chip erase commands to set the memory to an erased state.

The memory can then be fast-programmed by 512-byte pages, and further optimized using the page program with buffer load instruction to hide the SPI communication latency.

  • All features

    • Interface
      • Supports serial peripheral interface (SPI) and dual/quad outputs
    • High speed frequency
      • Clock frequency up to 80 MHz
      • Fast read single/dual/quad output with one dummy byte
        • Dual output data transfer up to 160 Mbits/s
        • Quad output data transfer up to 320 Mbits/s
    • Memory
      • 32 Mbits of page EEPROM
      • 64-Kbyte blocks, 4-Kbyte sectors
      • Page size: 512-byte
      • Two additional 512-byte identification pages
    • Supply voltage
    • Temperature
      • Operating temperature range:
        • -40 °C to +85 °C (industrial)
        • -40 °C to +105 °C (extended)
    • Performance
      • Write endurance: 500 kcycles on full temperature range
      • Data retention:
        • 100 years
        • 10 years after 500 kcycles
    • Ultra-low power consumption
      • 0.6 μA (typical) in deep power-down mode
      • 16 μA (typical) in standby mode
      • 800 μA (typical) for read single at 10 MHz
      • 1.5 mA (typical) for page write
      • Current peak control < 3 mA
    • High write erase performance
      • Fast Write, program, and erase times:
        • 2 ms (typical) for byte and page write (includes auto erase and program) for 512 bytes
        • 1.2 ms (typical) for page program (512 bytes)
        • 1.1 ms (typical) for page erase
        • 1.3 ms (typical) for sector erase
        • 4 ms (typical) for block erase
        • 15 ms (typical) for chip erase
      • Page program with buffer load
    • Advanced features
      • ECC for high memory reliability (DEC, TED)
      • Schmitt trigger inputs for noise filtering
      • Output buffer programmable strength
      • Operating status flags for ISO26262
      • Software reset
      • Write protection by block, with top/bottom option
      • Unique ID upon request
      • Electronic identification
      • Supports SFDP (serial flash discoverable parameters) mode
      • JEDEC standard manufacturer identification
    • Package
      • DFN8, SO8N, and WLCSP8 (ECOPACK2-compliant)
      • Unsawn wafer
    • ESD protection
      • HBM (human body model): 2000 V
Page EEPROM for asset tracking or when a fast 30 µs power-up time makes all the difference
Page EEPROM in hearing aid or why smart medical devices need new memory architectures

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95P32-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95P32-EXCST/EF
Active
WLCSP-R 5 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95P32-EXMGT/E
Active
UFDFPN 4X4X0.55 8L P0.8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95P32-EXMNT/E
Active
SO-8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M95P32-EXCST/EF

Package:

WLCSP-R 5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP-R 5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95P32-EXMGT/E

Package:

UFDFPN 4X4X0.55 8L P0.8

Material Declaration**:

Marketing Status

Active

Package

UFDFPN 4X4X0.55 8L P0.8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95P32-EXMNT/E

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M95P32-EXMGT/E

Distributor availability of M95P32-EXMGT/E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
M95P32-EXMNT/E

Distributor availability of M95P32-EXMNT/E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
M95P32-EXCST/EF

Distributor availability of M95P32-EXCST/EF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95P32-EXMGT/E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95P32-EXMGT/E

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

M95P32-EXMNT/E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95P32-EXMNT/E

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

M95P32-EXCST/EF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95P32-EXCST/EF

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors