Loading spinner

LPS25HB

Active
Design Win

Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, I2C, SPI

Download datasheet Order Direct

Product overview

Description

The LPS25HB is a piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.

The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.

The LPS25HB is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -30 to +105 °C. The package is holed to allow external pressure to reach the sensing element.

  • All features

    • 260 to 1260 hPa absolute pressure range
    • High-resolution mode: 0.01 hPa RMS
    • Low power consumption
      • Low-resolution mode: 4 μA
      • Low current & noise mode with FIFO: 4.5 μA
    • High overpressure capability: 20x full scale
    • Embedded temperature compensation
    • 24-bit pressure data output
    • ODR from 1 Hz to 25 Hz
    • SPI and I2C interfaces
    • Embedded FIFO
    • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • High shock survivability: 10,000 g
    • ECOPACK® lead-free compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPS25HB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LPS25HBTR
Active
HLGA 2.5X2.5.X0.8MAX 10 LEAD Ecopack2 - -

LPS25HBTR

Package:

HLGA 2.5X2.5.X0.8MAX 10 LEAD

Material Declaration**:

PDF

Marketing Status

Active

Package

HLGA 2.5X2.5.X0.8MAX 10 LEAD

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LPS25HBTR
Available at distributors

Distributor availability of LPS25HBTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LPS25HBTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LPS25HBTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors