CATEGORIES

STM32 mainstream MCUs

A scalable set of 32-bit general-purpose MCUs for many types of applications

Icons on top of a city at night

The STM32 mainstream series addresses the converging requirements of multiple segments, making it suitable for a wide range of applications.

The well-balanced device architecture matches the basic design needs for consumer markets, where constraints and time to market are essential. Built for affordable, robust, and long-shelf-life systems, the STM32 mainstream series supports real-time control applications, such as motor control, as well as complex digital power conversion.

To support their development, designers can benefit from an extensive set of development tools, including STM32Cube software and libraries, as well as STM32 Nucleo boards, discovery kits, and prototyping boards.

Applications

Industrial arm
Industrial
  • Programmable logic controllers (PLC)
  • Industrial motor control
  • Pumps and compressors
Tablet
Smart home
  • Air conditioner
  • Refrigerators and freezers
  • Central alarm system
  • Washing machines
Smart watch
Personal electronics
  • Keyboard
  • Smartphones
  • IoT tags and tracking devices
Icons
Smart city
  • Industrial communication
  • Lighting controls
  • Digital power
CPAP and Respirators Dialysis Machines Pills Distributors Powered Patient Beds
Medical and healthcare
  • CPAP and respirators
  • Dialysis machines
  • Pills distributors
  • Powered patient beds

Product types

Latest product generation:

STM32C5
The STM32C5 sets new performance standards for cost sensitive smart devices, delivering precision, speed, reliability, security, connectivity, and an accurate clock system without expanding your BoM costs. Based on Arm® Cortex®-M33 core (144 MHz), it embeds up to 1024 Kbytes of flash memory and 256 Kbytes of SRAM.
Find products
STM32C0
The STM32C0 series is the most cost-effective STM32 MCU. Built on the same technological platform as the STM32G0, the STM32C0 helps you reduce costs while ensuring design quality and reliability.
Find products
STM32G0
The STM32G0 series offers efficient microcontrollers based on Arm® Cortex®-M0+ cores. Highly integrated, STM32G0 MCUs help developers reduce BOM costs, address cost-sensitive applications, and bring better performance while lowering power consumption. The STM32G0 series supports a wider portfolio in packages and memories while featuring the essentials of the STM32 family.
Find products

Legacy products:

STM32F0
The STM32F0 series includes 32-bit MCUs that are ideal for engineers looking to future-proof their product platform and standardize their development around the industry-standard Arm® Cortex®-M0 cores.
Find products
STM32F1
The STM32F1 series is the pioneer of the STM32 family of 32-bit Arm® Cortex® MCUs. Ensuring high performance with first-class peripherals, it is highly integrated and offered at affordable prices with a simple architecture and tools that are easy to use.
Find products

Mixed-signals MCUs:

STM32G4
The STM32G4 series addresses all applications that require an advanced and/or rich analog peripheral set combined with high-performance CPU.
Find products
STM32F3
The STM32F3 series enables the most demanding real-time control for consumer and industrial applications, thanks to its rich choice of advanced analog peripherals.
Find products

The STM32C0, STM32F0, STM32G0, and STM32F1 MCU series are highly compatible to leave room for future product upgrades. By allowing maximum code reuse, they enable short development cycles for derivative projects. Read more about the benefits of the 32-bit Arm® Cortex®-M processor for MCUs here.

Discover our portfolio

The STM32 mainstream portfolio offers developers the latest generation of cost-effective and efficient MCUs that reduce costs while ensuring design quality and reliability, thanks to STM32C0 & STM32G0. The legacy lines combine real-time performance with first-class peripherals, low-power consumption, low-voltage, advanced architecture, a high level of integration, and easy-to-use tools at accessible prices. The mixed-signal lines of MCUs guarantee outstanding efficiency when designing derivatives of applications at different performance levels.

Benefits

  • High compatibility between product series
  • Room for future product upgrades
  • Maximum code reuse

STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Design your next 8-/16-bit application with
STM32C0 MOOCs!
Get the best from STM32C0
thanks to the dedicated online training!

ST’s most affordable 32-bit MCU, makes 32-bit capabilities accessible to all developers

The STM32C0 series bridges the gap between 8- or 16-bit MCUs and higher performance 32-bit MCUs. Powered by the industry-standard Arm Cortex-M0+ core running at 48 MHz, the STM32C0 lets developers do more with less. It offers up to 128 Kbytes of Flash memory and 6 to 24 Kbytes of RAM, in a variety of 8- to 64-pin packages. 

  • Affordability: helps you reduce costs thanks to an attractive price point and an optimized BOM
  • Reliability: benefits from proven STM32 quality & reliability
  • Continuity: consistent pinout with STM32G0 and shares same technological platform

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets
STM32 Summit: Enter the convergence era and unlock physical AI. Online keynote, Nov 3.