Product overview
Key Benefits
Description
The STM32 Nucleo-64 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.
The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.
The STM32 Nucleo-64 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.
The STM32 Nucleo-64 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.
-
All features
- Common features
- STM32 microcontroller in an LQFP64 or LQFP48 package
- 1 user LED shared with ARDUINO®
- 1 user and 1 reset push-buttons
- 32.768 kHz crystal oscillator
- Board connectors:
- ARDUINO® Uno V3 expansion connector
- ST morpho extension pin headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK USB VBUS or external sources
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
- Features specific to some of the boards (refer to the ordering information section of the data brief for details)
- Second user LED
- Boot push-button
- External or internal SMPS to generate Vcore logic supply
- 24 MHz or 48 MHz HSE
- User USB Device full speed, or USB SNK/UFP full speed
- Cryptography
- CAN FD transceiver
- Board connectors:
- External SMPS experimentation dedicated connector
- USB Type-C®, Micro-B, or Mini-B connector for the ST-LINK
- USB Type-C® user connector
- MIPI® debug connector
- CAN FD header
- On-board ST-LINK (ST-LINK/V2-1, STLINK-V3E, STLINK-V2EC, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Common features
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 06 May 2025 | 06 May 2025 | |||
| ZIP | 2.0 | 07 May 2025 | 07 May 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 06 Nov 2024 | 06 Nov 2024 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 05 Nov 2024 | 05 Nov 2024 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| NUCLEO-C092RC | Active Product is in volume production. | Ecopack1 | - | - | |
NUCLEO-C092RC
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NUCLEO-C092RC | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
NUCLEO-C092RC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors