HVLED815PF

Active
Design Win

Off-line LED driver with primary-sensing and high power factor up to 15W

Download datasheet Order Direct

Product overview

Description

The HVLED815PF device is a high voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (>0.90) to provide an efficient, compact, and cost-effective solution for LED driving. It combines a high-performance low voltage PWM controller chip and an 800 V, avalanche rugged Power MOSFET in the same package. There is no need for an optocoupler thanks to the patented primary sensing regulation (PSR) technique. The device ensures protection against LED string fault (open or short).

  • All features

    • High power factor capability (>0.9)
    • 800 V, avalanche rugged internal 6Ω Power MOSFET
    • Internal high voltage startup
    • Primary sensing regulation (PSR)
    • ±3% accuracy on constant LED output current
    • Quasi-resonant (QR) operation
    • Optocoupler not needed
    • Open or short LED string management
    • Automatic self-supply

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - HVLED815PF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
HVLED815PFTR
Active
SO-16 Industrial Ecopack2 - -

HVLED815PFTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
HVLED815PFTR
Available at distributors

Distributor availability of HVLED815PFTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HVLED815PFTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HVLED815PFTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors