Company  
ST Home | Microcontrollers | STM32 Tools

IAR KickStart™ kit for STM32

IAR KickStart kits™ for STM32 are cost effective and complete evaluation and development systems in a single package. They are designed to help you get to a flying start by providing all the necessary hardware and software you need to design, implement and test your applications for the STM32 ARM® Cortex™-M3 core-based family of microcontrollers.

The KickStart tool package includes:
• Full-featured evaluation board with STM32F103B   microcontroller
J-Link in-circuit debugger/programmer (USB/JTAG)
Embedded Workbench® for ARM (EWARM) development   environment
IAR C/C++ Compiler (output of code up to 32 Kbytes)
• VisualState™ graphical design environment
• Sample projects for a range of device peripherals

A range of IAR KickStart kits for STR9 and STR7 ARM core-based microcontrollers are also available from ST or IAR and their distributors.

image_3

 

Features and Benefits

Evaluation board: including target microcontroller and a complete range of evaluation features (LEDs, push buttons, switches, potentiometer and peripheral specific interfaces such as USB, CAN, I2C, SPI and UART). Evaluation board features for the STM32 kit include:

Features
STM3210B-SK/IAR
Included microcontroller
STM32F103B
20-pin JTAG interface connector
Yes
Power supply from JLink USB connection
Yes
Audio record and playback circuit
Yes
USART connector(s)
2
SPI
Yes
I2C
Yes
CAN connector
Yes
USB connector
Yes
User LEDs
16 simple LED
LCD display
Yes (2x16)
SD/MMC card connector
Yes
Potentiometer connected to ADC
Yes
User push buttons
3
Reset button
Yes
Wrap area
Yes

J-Link: In-circuit debugger/programmer with USB host interface and industry standard JTAG interface for application board connection

Embedded Workbench for ARM: Easy-to-use, powerful integrated development environment that seamlessly integrates a complete range software tools in a comprehensive toolkit, recognized for its efficient code generation and unique debugging properties

IAR's C/C++ Compiler: KickStart version allowing output of executables up to 32Kbytes in size

VisualState: 20-state version of IAR's graphical design environment with C/C++ code generator to create applications based on machine states

and many additional features including built in Flash loader and numerous useful sample projects covering the full range device peripherals that are based on the proven STSTM32 software libraries

 

Ordering Information

The STM32 starter kit can be ordered from IAR and are available from STMicroelectronics under the ordering code:

STM3210B-SK/IAR: starter kit with IAR Embedded Workbench for ARM (EWARM – 32K code-size limited edition), IAR C/C++ compiler, IAR J-Link (USB/JTAG) in-circuit debugger/programmer and evaluation board with STM32F103B.

Purchase ST tools

 

News

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
STM32 MCU family – 32-bit Flash microcontrollers powered by ARM Cortex-M3 (Product brochure, PDF)