Company  
ST Home | Microcontrollers | STM32 Tools

Keil starter kit for STM32

The Keil starter kit for STM32 is a complete solution for evaluating and starting application development with the STM32 ARM® Cortex™-M3 core-based microcontrollers from ST.

The Keil starter kit package includes:
• Full-featured evaluation board with STM32F103B   microcontroller
ULINK in-circuit debugger/programmer (USB/JTAG)
µVision3™ development environment
ARM RealView™ Compilation Tools (output of code up to 16   Kbytes)
RTX real time kernel
• Sample projects for a range of device peripherals

A range of Keil starter kits for STR7 and STR9 ARM core-based microcontrollers are also available.

image_3

 

Features and Benefits

Evaluation board: Application board designed for quick and easy evaluation of a range of device features and peripherals. Evaluation features include user LEDs, and push buttons, switches, potentiometer and interfaces for device specific peripherals such as USB, CAN, SPI and USART.

STM32 evaluation board key features include:

Features
STM3210B-SK/KEIL
Included STM32
STM32F103B
20-pin JTAG interface connector
Yes
External power supply included
No
Power supply from USB
Yes
USART connector(s)
2
SPI
Yes
I2C
Yes
CAN connector
Yes
USB connector
Yes
User LEDs
16
(simple LEDs)
LCD display
Yes (2x16)
SD/MMC card connector
Yes
Potentiometer connected to ADC
Yes
User push buttons
2
Reset button
Yes
Wrap area
Yes

ULINK: In-circuit debugger/programmer, featuring USB host interface and industry standard JTAG application board interface

uVision3: The full-featured Integrated Development Environment, which provides seamless integration of C and Assembler tools and a full-featured debug interface

RealView Compilation Tools (RVCT): C/C++ compiler for ARM core-based microcontrollers allowing compilation of code up to 16 Kbytes in size

and many additional features including built in Flash loader and numerous useful sample projects covering the full range device peripherals that are based on the proven STM32 software libraries

 

Ordering Information

The STM32 starter kit can be ordered from Keil and is available from STMicroelectronics under the ordering code:

STM3210B-SK/KEIL: starter kit with uVision3, ARM RealView C/C++ compiler for code up to 16 Kbytes, ULINK (USB/JTAG) in-circuit debugger/programmer and evaluation board with STM32F103B.

Purchase ST tools

 

News

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
STM32 MCU family – 32-bit Flash microcontrollers powered by ARM Cortex-M3 (Product brochure, PDF)