Company  
ST Home | Microcontrollers | STM32 Tools

Hitex starter kit for STM32

The Hitex starter kit for STM32 is a complete, low-cost evaluation and development tool package that provides a fast and easy introduction to the capabilities of ST’s new ARM® Cortex™-M3 core-based family of microcontrollers. It is specifically designed to help application designers explore STM32 features and performance characteristics (low power modes, clock controls, wakeup states, etc.), and includes an extension I/O board with hardware features such as a USB, USART and CAN connectors and an IrDA transceiver.

Conceived around the STM32-PerformanceStick, the kit also comes with several sample applications implementing device peripherals (USB, CAN, ADC, ...) and Hitex DashBoard interface that allows users to modify device configuration (power modes, peripheral power, clock, PLL, RTC... etc.) and view the impact on performance indicators in real time.

The starter kit package includes:
• STM32-PerformanceStick with integrated   debugging/programming capability
• Extension I/O board with evaluation features
• HiTOP5 development environment
• Tasking VX C/C++ compiler
• DashBoard GUI and sample applications

image_3

A range of Hitex starter kits for STR9 and STR7 ARM core-based microcontrollers are also available from ST or Hitex and their distributors.

 

Features and Benefits

STM32 microcontroller with ARM Cortex-M3 core running at up to 72 MHz, 128 Kbytes Flash and 20 Kbytes RAM

DashBoard interface for modifying STM32 parameters and viewing performance indicators

Extension I/O board for peripheral evaluation features such as USB, CAN, USART, IrDA, ...

In-circuit debugging/programming via dedicated USB connection to the host PC

Complete Hitex toolchain: HiTOP5 for programming and debugging, TASKING VX C/C++ compiler (unlimited when used with the starter kit hardware)

C source code for all evaluation applications and libraries including:
- USB mouse
- Vectored interrupt controller and timer
- ADC and I/Os
- CAN monitor and generator
- STM32 library from STMicroelectronics

 

Ordering Information

The Hitex starter kit for STM32 is available from Hitex and their distributors, or from STMicroelectronics’ sales offices and distributors using the order code:

STM3210B-SK/HIT – STM32 starter kit with STM32-PerformanceStick, extension I/O board, USB cable, Hitex software toolset, DashBoard graphical user interface and sample applications

The STM32-PerformanceStick can be ordered independently.

Downloads for software tools, sample application source code, user documentation, FAQs and other information are available on Hitex's dedicated web page.

Purchase ST tools

 

News

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
STM32 MCU family – 32-bit Flash microcontrollers powered by ARM Cortex-M3 (Product brochure, PDF)