CATEGORIES

STM32H5 series

Performance and security: the best of both worlds

The STM32H5 series is based on the 32-bit Arm® Cortex®-M33 core running as high as 250 MHz. It offers the best combination of performance and security, in an affordable way.

Offering up to 2 Mbytes of flash memory in dual-bank memory, up to 640 Kbytes of SRAM and high peripheral integration, the STM32H5 series of microcontrollers offers developers from design freedom.

The STM32H5 portfolio offers large package options from 25- to 225-pins. It supports up to 125°C ambient temperature, making it suitable for harsh environments.

The STM32H5 provides a scalable security offer to address every need, including the security requirements of IoT devices. Developers can choose between several offers ranging from: the most essential security services to fully certified building blocks maintained by ST over the product lifecycle. This MCU series gives you more flexibility in your design choices.

Applications

Tablet
Smart home
  • Air conditioners
  • Refrigerators and freezers
  • Central alarm systems
  • Washing machines
Smart watch
Personal electronics
  • Keyboards
  • Smartphones
  • IoT tags and tracking devices
Icons
Smart city
  • Industrial communication
  • Lighting controls
  • Digital power
Thunder in the middle of a heart
Medical and healthcare
  • CPAP and respirators
  • Dialysis machines
  • Pills distributors
  • Powered patient beds

Discover our product portfolio

The STM32H5 series expands the STM32 product portfolio with more performance, more memory and peripherals, and a scalable security offer at an affordable cost.

STM32H5 Series Portfolio
Product lines Dual bank flash (KB) RAM (KB) Memory USB 12-bit ADC FDCAN Ethernet Power Supply AES/SAES
PKA
OTFDEC
HUK
ST-iROT
CCB
STM32H5F5 4096 1504 2xSDMMC
FMC
2xOctoSPI
HS
PHY/FS/UCPD
3 3 Yes SMPS or
LDO
Yes Yes
STM32H5F4 4096 1504 2xSDMMC
FMC
2xOctoSPI
FS/UCPD 3 3 Yes SMPS/
LDO
Yes Yes
STM32H5E5 3072 to 4096 1504 2xSDMMC
FMC
2xOctoSPI
HS
PHY/FS/UCPD
3 3 Yes SMPS or
LDO
STM32H5E4 3072 to 4096 1504 2xSDMMC
FMC
2xOctoSPI
FS/UCPD 3 1 Yes SMPS or
LDO
STM32H562 1024 to 2048 640 SDMMC
FMC
OctoSPI
FS/
UCPD
2 1 LDO
STM32H563 1024 to 2048 640 2x SDMMC
FMC
OctoSPI
FS/
UCPD
2 2 Yes SMPS
LDO
STM32H573 2048 640 2x SDMMC
FMC
OctoSPI
FS/
UCPD
2 2 Yes SMPS
LDO
Yes
STM32H523 256 to 512 272 SDMMC
FMC
OctoSPI
FS/
UCPD
2 2 LDO
STM32H533 512 272 SDMMC
FMC
OctoSPI
FS/UCPD 2 2 LDO Yes
STM32H503 128 32 FS 1 1 LDO

Benefits

Industry-first 32-bit MCUs Arm® Cortex®-M33 with TrustZone® core running at 250 MHz

Robust and scalable security services simplifying customer journey

Rectangular screen or monitor with a dollar sign ($) overlapping its bottom-right corner

Affordable MCUs built on ST’s optimized 40 nm process technology, with a wide choice of memory, peripherals, and package options

Best-in-class graphics capabilities with high integrated memory and next-generation graphic accelerator

Discover our development tools for STM32H5 series

STM32 MCU developer zone STM32 MCU developer zone
STM32 MCU developer zone mobile
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Simplify your approach to security with STM32Trust!
[new board] STM32H5 Discovery kit: bring new ideas to life!
Streamline your STM32 edge AI development with STM32Cube AI Studio, a standalone, user‑friendly tool.