CATEGORIES

STM32H5E4/5F4

Bright modern hallway with a wall-mounted smart home touchscreen displaying temperature and controls, opening into a contemporary living area in the background.

The STM32H5E4 and STM32H5F4 microcontrollers extend the STM32 high performance portfolio and introduce new capabilities. They are the first STM32 MCUs based on Arm® Cortex®-M33 core, combining advanced graphics features, power efficiency, performance, and connectivity, while enhancing security without increasing cost.

This product line provides 3 to 4 Mbytes of flash memory, 1.5 Mbytes of SRAM, and package options from 100 to 176 pins in BGA and LQFP profiles.

The STM32H5F4 adds a dedicated encryption accelerator engine (AES, PKA, and OTFDEC), and ST-iRoT, and support for the STM32Trust TEE Secure Manager (delivered as X-CUBE-SEC-M-H5).

Both lines contain the Arm Cortex®-M33 core with TrustZone® for Armv8-M, DSP, and a floating‐point unit (FPU) running up to 250 MHz, with an optional extended ambient temperature range up to 105°C.

Applications

Smartwatch icon with a tilted rectangular screen.
Consumer
Industrial robotic arm icon emitting wireless signals.
Industrial and factory automation
Tablet device icon with a horizontal screen.
Smart homes
City buildings icon
Smart cities

Discover our product portfolio

Benefits

Best-in-class graphics performance

  • 1.5 Mbytes of SRAM for large and fast framebuffers
  • 4 Mbytes of flash for code & assets
  • First MCU with Chrom-ART2 for higher UI performance
  • Supporting resolutions up to VGA resolution (640x480) from internal RAM, and 1024x600 from external RAM
  • MJPEG Codec accelerating videos
  • LTDC and RGB-TFT for connecting 16-24bit displays

Scalable security to address every need

  • ST Secure Manager (STM32Trust-TEE) on board: Trusted Execution Environment integrating core security services
  • AES/SAES, PKA, OTFDEC, and HUK
  • STiRoT: Root of Trust (secure boot) & immutable (1st stage bootloader)
  • Supporting resolutions up to VGA resolution (640x480) from internal RAM, and 1024x600 from external RAM
  • Secure manufacturing SFI
  • Coupling and chaining bridge (CCB)
  • SESIP3 and PSA certified level 3 target certifications