The STM32H5E5 and STM32H5F5 microcontrollers broaden the STM32 portfolio by delivering performance and unlocking unprecedented capabilities. These are the first STM32 MCUs based on the Arm® Cortex®-M33 core, offering advanced graphics performance, power efficiency, and rich connectivity options, all while significantly enhancing security features without increasing costs.
These product lines feature 3 to 4 Mbytes of flash memory, 1.5 Mbytes of SRAM, support of USB HS with integrated PHY, and are available in packages ranging from 105 to 225 pins, offered in BGA, WLCSP, and LQFP profiles.
The STM32H5F5 offers an additional encryption accelerator supporting AES, PKA, and OTFDEC, alongside STiRoT technology. It also supports the STM32Trust TEE Secure Manager, provided through the X-CUBE-SEC-M-H5 software package.
Applications
Discover our product portfolio
Benefits
Best-in-class graphics performance
- 1.5 Mbytes of SRAM for large and fast framebuffers
- First MCU with Chrom-ART2 for higher UI performance
- Supporting resolutions up to VGA resolution (640x480) from internal RAM, and 1024x600 from external RAM
Scalable security to address every need
- ST Secure Manager (STM32Trust-TEE) on board: Trusted Execution Environment integrating core security services
- STiRoT: Root of Trust (secure boot)
- SESIP3 and PSA certified level 3 target certifications