Company
ST Home | Application Specific for GPS | GPS solutions | Cartesio™ Application processor for portable navigation


Cartesio™
Application processor for portable navigation

STMicroelectronics is enlarging its infotainment product
portfolio with the Cartesio STA2062 system-on-chip.
This dramatically reduces the cost of the final application by combining host CPU capability, a high-performance 32-channel GPS correlator and a large set of peripherals and interfaces.
The STMicroelectronics STA2062 is the ultimate solution for PND, in-vehicle navigation, telematics, advanced audio and connectivity applications.

 
 
Data Brief
Format: PDF(156 kb) Last Updated: 11/04/2008 Pages: 5

Untitled Document




Data Brief
Format: PDF(157 kb) Last Updated: 16/04/2008 Pages: 5

Untitled Document




Key features
ARM926J 334-MHz CPU
16-KB instruction + 16-KB data cache memory
High-performance 32-channel GPS correlator
Flexible static memory controller (FSMC)
      • NOR and NAND Flash
      • CF/CF+
      • SRAM
Mobile DDR/SDRAM controller (16 bit, 166 Mhz)
2 x 8-channel double port system DMA
Operating temperature range -40 to 85 °C
Automotive grade compliant (AEC-Q100) (STA2062A)
STA2062 is coupled with STA5620 GPS RF downconverter
2 x CAN 2.0 part B (Active) (STA2062A only)
 
Applications
Portable navigation (PND)
In-vehicle navigation
Telematics
Advanced audio
Connectivity applications.
 
Brochures and product guides
Cartesio™ Application processor for portable navigation (PND), in-vehicle navigation and telematics (Flyer, PDF)