Company
ST Home | Memories | EEPROM, serial


EEPROM, serial

ST serial EEPROMs offer optimum solutions for all design requirements with the best and widest portfolio in terms of densities, interfaces, low pin count and cost-effective packages.

Worldwide n°1 in EEPROM
Innovative solutions (product, process, manufacturing)
Short lead-times
Optimum quality at best price

ST EEPROM overview
 
Find the right serial EEPROM
I²C serial EEPROM family
1 Mb
512 Kb
256 Kb
128 Kb
64 Kb
32 Kb
16 Kb
8 Kb
4 Kb
2 Kb
1 Kb
SPI serial EEPROM family
1 Mb
512 Kb
256 Kb
128 Kb
64 Kb
32 Kb
16 Kb
8 Kb
4 Kb
2 Kb
1 Kb
Microwire serial EEPROM family
16 Kb
M93C86
8 Kb
4 Kb
4 Kb
M93S66
2 Kb
2 Kb
M93S56
1 Kb
1 Kb
M93S46
Application specific EEPROM family
64 Kb
4 Kb

SPD for DRAM modules
2 Kb
2 Kb
M34E02
M93SXX: block protection version
EEPROM Cross Reference
 
Product news
Press announcement, March 19, 2008
STMicroelectronics Completes Miniature Serial EEPROM Families with New 128Kbit and 64Kbit Introductions
Press announcement, July 26, 2007
STMicroelectronics Announces First 1-Mbit Serial EEPROM with SPI Interface in SO8 Narrow Package
Press announcement, March 23, 2007
STMicroelectronics Announces Serial EEPROM Families Now Available in Tiny 2 x 3mm MLP8 Packages
eNews, February 12, 2007
How designers can make the most of STMicroelectronics Serial EEPROMs - essential reading for automotive application designers
Press announcement, January 25, 2007
STMicroelectronics First to Introduce 1Mbit Serial EEPROM in SO8 Narrow Package
 
Brochures and product guides
8-lead Micro Leadframe Package (MLP) 2x3 for low voltage EEPROM (Flyer, PDF)
Serial EEPROM, industry-standard and application specific memories (Brochure, PDF)
Serial EEPROM – the number one choice for automotive applications (Selection Guide, PDF)
 
Related information
AN2014 - Application note - How a designer can make the most of STMicroelectronics Serial EEPROMs (Application note, PDF)