Company
ST Home | Memories | OTP and UV Erasable EPROM


OTP and UV Erasable EPROM
Application Solutions

DVD player

Cordless phones, answering machine and base stations - 512 Kbit, 1 Mbit, 2 Mbit

ST low power UV and OTP EPROMs operating from 2..7V to 3.6V and with densities from 512 Kbits to 2 Mbits are ideal for Private Telecommunications and Base stations.

Network and printer solutions

Networking and printer solutions - 4 Mbit

The 4 Mbit types, with their two alternative organizations of x16 and x8/x16 selectable, are ideally suited for printer applications. The x8 organization version has been selected for the emerging networking equipments like hub, router, switch.

They are available in the ceramic windowed FDIP and the plastic PDIP and PLCC packages and are pin-to-pin compatible with the majority of competitors OTP and mask ROM products on the market.

   

DVD player

Leading supplier for DVD - 16 Mbit

The high density 16 Mbit EPROM is the best solution for emerging video applications such as HD TV and DVD systems. With an organization of x8/x16 it is compatible with many 16 Mbit mask ROMs.

   

High Density for Games 16, 32, 64 Mbit
Games applications

Today's systems are providing more high resolution images and fidelity sound effects. An high density EPROM is ideally suited for these processing systems which require large amounts of data storage. The high density EPROMs are also ideal for non-portable systems where high density ROM was previously used, such as game machines and musical instruments.