Company
ST Home | Memories | NVRAM | Industrial Temperature Devices

NVRAM and Serial RTC
Industrial Temperature Devices

Size

Ref

Description

Packages

Supervisors - TIMEKEEPER®

  M41ST95WMX6 Combination µP/NVRAM Supervisor & Serial RTC. 3/3.3V operation. SPI interface. PFI/PFO, POR-LVD, Watchdog, Alarm, Push-button Reset, Battery Monitor, Square Wave Output, 32kHz Output, 44 bytes of NVRAM, Battery Switchover and Write Protect Outputs to control/non-volatize external LPSRAM, 500nA battery draw SOX28
  M41ST87YMX6
M41ST87WMX6
Combines security features of Tamper Detect and RAM clear with µP/NVRAM Supervisor and Serial RTC. 3/3.3V operation. 400kHz I²C. PFI/PFO, POR-LVD, Watchdog, Alarm, Push-button Reset, Battery Monitor, Square Wave Output, 32KHz Output, 128 bytes of NVRAM, 64-bit unique serial number, Battery Switchover and Write Protect Outputs to control/non-volatize external LPSRAM, 500nA battery draw SOX28
  M41ST85YMH6 (NND)
M41ST85WMH6
M41ST85YMX6 (NND)
M41ST85WMX6
Combination µP/NVRAM Supervisor & Serial RTC. 5V&3/3.3V versions. 400kHz I²C bus. PFI/PFO, POR-LVD, Watchdog, Alarm, Push-button Reset, Battery Monitor, Square Wave Output, 44 bytes of NVRAM, Battery Switchover and Write Protect Outputs to control/non-volatize external LPSRAM, 500nA battery draw SOH28
SOX28
  M41T315VMH6 Phantom Supervisor. Non-volatizes LPSRAM and adds Real-Time Clock with Phantom interface wherein RTC registers are accessed serially over Bit 0 of the data bus. SOH28

Supervisors - ZEROPOWER®

  M40Z300WMH6
M40Z300WMQ6
NVRAM Supervisor, 5V and 3V, selectable Power-fail Deselect voltage, controls up to four 1Mb or 4Mb (or larger) LPSRAMs, Reset Output, Battery Low Output SOH28
SO16
  M40SZ100WMQ6 NVRAM Supervisor 2.7 to 3.6V, POR-LVD, PFI/PFO, Battery Low Output, controls one 1Mb to 4Mb (or larger) LPSRAM SO16
  M40Z111MH6 NVRAM Supervisor, 5V, with selectable Power-fail Deselect voltage, controls one 1Mb to 4Mb (or larger) LPSRAM SOH28

TIMEKEEPER® - NVRAMs

256Kb M48T37Y-70MH6
M48T37V-10MH6
32Kx8, 5V/70ns (3.3V/100ns), Watchdog, Reset Output, Alarms, Battery Low Flag, Wake-up, Century SOH44
256Kb M48T35Y-70MH6 32Kx8, 70ns, 5V ± 10% SOH28
256Kb M48T35AV-10MH6 32Kx8, 100ns, 3.3V ± 10%, Battery Monitor SOH28
64Kb M48T59Y-70MH6 8Kx8, 70ns, 5V ± 10%, Watchdog, Reset Output, Alarms, Battery Low Flag, Wake-up SOH28

Size

Ref

Description

Packages

ZEROPOWER® - NVRAMs

256Kb M48Z35Y-70MH6 32Kx8, 70ns, 5V ± 10% SOH28
256Kb M48Z35AV-100MH6 32Kx8, 100ns, 3.3V ± 10%, Battery Monitor SOH28
64Kb M48Z58Y-70MH6
M48Z58Y-70PC6
8Kx8, 70ns, 5V ± 10% SOH28
PCDIP28
16Kb M48Z02-150PC6 2Kx8, 150ns, 5V ± 10%, Battery Monitor PCDIP24
Serial Real-Time Clocks
  M41ST95WMX6 Combination µP/NVRAM Supervisor & Serial RTC. 3/3.3V operation. SPI interface. PFI/PFO, POR-LVD, Watchdog, Alarm, Push-button Reset, Battery Monitor, Square Wave Output, 32kHz Output, 44 bytes of NVRAM, Battery Switchover and Write Protect Outputs to control/non-volatize external LPSRAM, 500nA battery draw SOX28
  M41T94MQ6
M41T94MH6
2.7-5.5V, SPI bus, Alarm, Watchdog, POR-LVD, Push-button Reset, Battery Monitor, selectable Power-Fail Deselect voltage, Square Wave Output, 44 bytes of NVRAM, 500nA battery draw SO16
SOH28
  M41ST87YMX6
M41ST87WMX6
Combines security features of Tamper Detect and RAM clear with µP/NVRAM Supervisor and Serial RTC. 3/3.3V operation. 400kHz I²C. PFI/PFO, POR-LVD, Watchdog, Alarm, Push-button Reset, Battery Monitor, Square Wave Output, 32KHz Output, 128 bytes of NVRAM, 64-bit unique serial number, Battery Switchover and Write Protect Outputs to control/non-volatize external LPSRAM, 500nA battery draw SOX28
  M41ST85YMH6 (NND)
M41ST85WMH6
M41ST85YMX6 (NND)
M41ST85WMX6
Combination µP/NVRAM Supervisor & Serial RTC. 5V&3/3.3V versions. 400kHz I²C bus. PFI/PFO, POR-LVD, Watchdog, Alarm, Push-button Reset, Battery Monitor, Square Wave Output, 44 bytes of NVRAM, Battery Switchover and Write Protect Outputs to control/non-volatize external LPSRAM, 500nA battery draw SOH28
SOX28
  M41ST84YMQ6 (NND)
M41ST84WMQ6
Combination Serial RTC and µP Supervisor. 5V&3/3.3V versions. 400kHz I²C bus. PFI/PFO, POR-LVD, Watchdog, Alarm, Square Wave Output, 44 bytes of NVRAM, 500nA battery draw SO16
  M41T81M6
M41T81MX6
2.0-5.5V, 400kHz I²C bus, Alarm, Watchdog, Square Wave Output SO8
SOX28
  M41T80M6 2.0-5.5V, 400kHz, I2C Serial bus, Alarm, Square Wave Output, Low-Cost, 32kHz Output SO8
  M41T56M6
M41T56MH6
4.5-5.5V, I²C Serial bus, 56 bytes of NVRAM, 500nA battery draw SO8
SOH28
  M41T11M6
M41T11MH6
2.0-5.5V, I²C Serial bus, 56 bytes of NVRAM SO8
SOH28
  M41T00M6 2.0-5.5V, I²C Serial bus SO8
  M41T0M6
M41T0DS6
2.0-5.5V, 400kHz, I2C Serial bus, Low-Cost SO8
TSSOP8
SNAPHAT® - Battery/Crystal Tops
  M4T32-BR12SH6 Lithium battery (120mAh) and Crystal for TIMEKEEPER NVRAMs and Supervisors SH