Company
ST Home | Memories | NVRAM | How do ZEROPOWER NVRAMs work?

NVRAM
How do ZEROPOWER® NVRAMs work?

ZEROPOWER NVRAMs retain their data, even when there is 'ZERO' power present. Two key components comprise a ZEROPOWER NVRAM:
a Low-Power SRAM (LPSRAM), and

an NVRAM Supervisor.

The LPSRAM typically draws less than 1 micro-amp when powered by a battery and can retain its data for years when powered by only a small, lithium cell.

The Battery Switchover Circuit switches the LPSRAM from system power (Vcc) to the battery (Vbat). It monitors Vcc and when it begins to fall, the battery is connected to the LPSRAM.

When Vcc begins to fall, a micro-processor can behave erratically; it could inadvertently overwrite and corrupt the LPSRAM's contents. The Write Protect Circuit cuts off access to the LPSRAM to prevent this.

All of ST's ZEROPOWER NVRAMs include these features. No other special circuits are required. At densities of 256K-bits and below, the NVRAM Supervisor is integrated into the silicon with the LPSRAM.  For higher densities, the two are separate ICs.

ZEROPOWER Block Diagram
Product Selector

Arrow

ZEROPOWER Product Selector
'
More Information
Arrow Back to ZEROPOWER NVRAM Home

Arrow

SNAPHAT® Batteries/Crystals for NVRAMs