Company
ST Home | Memories | NVRAM

NVRAM

ST's non-volatile RAM (NVRAM) products protect data, even in the absence of power, and have fast RAM write speeds with unlimited endurance.

ZEROPOWER® devices range from 16 Kbits to 32 Mbits and are available in two types of packaging. You can choose between a fully integrated solution in a DIP package that includes a battery, or a surface mount SOIC package that allows for a SNAPHAT removable/replaceable battery.

 
 
NVRAM Families
Battery options Product Selector
ZEROPOWER Product Selector
Related Families
Microprocessor Supervisors & Reset ICs
Real-Time Clocks
Timkeeper
 
Featured Products
M48Z2M1V 3.3V 2Mx8 (16Mbit) ZEROPOWER NVRAM Datasheet (PDF, 228Kb)
 
Brochures and Product Guides
Selection guide for non-volatile RAM products (PDF, 800Kb)
 
Related Information
How do ZEROPOWERs NVRAMs work?
How do TIMEKEEPERs work?
Microprocessor Supervisors
Microprocessor Supervisors with Switchover