Company
ST Home | Memories | RFID and RF memory ICs | HF, long-range RFID ICs


HF, long-range RFID ICs


Long-range RFID applications operate within one meter from the reader and typically involve a large number of tags transponders (100+), requiring reliable anti-collision mechanisms and full interoperability.
The products comply with ISO 15693 standard.


Long-range RFID memories (ISO 15693): LRi2K and LRi64

LRi2K
---- 13.56Mhz long-range RFID memory
---- ISO 15693 and ISO18000-3 compliant
---- True 2048-bit user memory
---- 64-bit unique identifier (UID)
---- EAS through AFI
---- Anti-collision
---- 40 years data retention
---- 1 million R/W write cycles
---- Supports high data rate operations (53kb/s)
---- Kill command
---- Best-in-class RF performance

 

LRi64
---- 13.56 Mhz long-range RFID memory
---- Supports ISO 15693 and ISO18000
---- 3 10 % ASK modulation mode
---- 64-bit unique identifier (UID)
---- AFI and DSFID support
---- 7 x 8-bit WORM user memory area
---- Anti-collision
---- 40 years data retention
---- Best-in-class RF performance

 
RF memories, HF, long-range applications
 
Key benefits
arrow Full interoperability (ISO 15693, ISO 18000-C mode 1 and NISO)
arrow Best-in-class read range
arrow Proven track records in library, laundry and medical applications
arrow
Reliable anti-collision functions
arrow 40 years data retention and 1 million R/W cycles
 
Applications
arrow Libraries
arrow Asset tracking
arrow Medical
arrow Access control (ski pass, events...)