Application Specific: - Factory automation - Lighting - Motor Control
Order code: BRSTM8S0608
8-bit microcontroller
Applications: - Communications - Computer & Peripherals - Consumer - Industrial
Order code: BRSTM320508
32-bit Flash microcontrollers powered by ARM® Cortex™-M3
Application Specific: - Lighting - Motor Control
Order code: BRSTR91X0408
32-bit ARM-based Flash Microcontrollers
Applications: - Automotive
Order code: BRST7LAUTO0208
ST7Lxx 8-bit Flash microcontrollers for a cost-sensitive automotive applications
Applications: - Industrial
Order code: BRST7LITE0208
Small-scale, user-friendly microcontrollers optimized for demanding applications
Order code: BRSTMTOOLS1207
Master the possibilities of ST ARMTM core-based microcontrollers
Order code: SGMICRO0208
Product and tool selection guide
Application Specific: - Automotive
Order code: BRSTM8A0208
Automotive 8-bit Flash microcontrollers
Application Specific: - Motor Control
Order code: BRSTM32MC1207
For 3-phase brushless motor vector drives
Order code: FLST7FOX1207
Highly cost-effective 8-bit microcontroller from 2- to 8-Kbytes embedded Flash with 8 to 32 pins
Order code: BRSTRTOOLS1006
Master the possibilities of ST ARM core-based microcontrollers
Order code: BRARM0907
32-bit ARM-based Flash microcontrollers
Applications: - Computer & Peripherals - Consumer
Order code: FLST7SCR0807
First high-security, low-cost solutions for PC-based smartcard terminals
Order code: BRST7MC0207
Fast development of high-performance, low-cost MCU solutions
Order code: BRSTR750MC0107
Products: - Analog & Mixed Signal ICs
Order code: BRDOORZONE1106
Innovative, scalable chipset for actuator driving and power management