ST Life.augmented
mmc

EEPROM, Serial

As the leading supplier of EEPROM, ST offers a wide variety of products capable of satisfying almost any requirement you may have. The EEPROM portfolio includes devices covering compatibility with all major bus types (I²C, Microwire, SPI), a wide scale of operating voltages (from 1.6 to 5.5 V), a wide temperature range (industrial, automotive and extended automotive), large density and speed ranges (1 Kbit to 2 Mbits, SPI up to 20 MHz, I²C up to 1 MHz).

The products are housed in a variety of packages including the smallest, die size WLCSP, and are guaranteed for high reliability standards (4 million write cycles and 200 years data retention). Completing this portfolio, ST offers a build-your-own custom-EEPROM capability, enabling design engineers to achieve a higher flexibilty in optimizing the system parameters.

Serial EEPROM

WLCSP – Smallest EEPROM package

The competitive market of portable equipment is driven by the development of highly-integrated devices that use a variety of EEPROM densities. To support these needs, ST has designed a wide portfolio of WLCSP EEPROMs offering up to 2 Mbits. The main objectives are to maximize board space and enhance performance with minimum-length interconnections.More.

Feedback Form
Customer Feedback