ST Life.augmented

STM32L100 Value Line ULP

The STM32 L1 series now hosts an entry level line, the STM32L100

The latest addition to ST’s STM32 L1 series, the STM32L100, is the perfect fit for applications that require a minimum processing power and ultra-low power consumption, all at a budget price.

The STM32L100 comes with a real-time clock, 16-bit timers, communication interfaces (SPI, I²C, USART, USB), analog peripherals, including a 12-bit ADC, and a LCD driver (up to 8x28 segments).

The STM32L100 Value line operates from 1.8 to 3.6 V and is available in the -40 to +85 °C temperature range.

All STM32 L1 series share the same architecture with the same memory mapping and are fully pin-to-pin compatible.

Feedback Form
Customer Feedback