CATEGORIES

Matter products

Matter is an open-source standard, ensuring interoperability and hosted by the Connectivity Standards Alliance (CSA).

Matter ensures seamless interaction between connected smart homes and smart building devices across different IP technologies. The standard ensures that multiple brands can interact smoothly and securely ensuring data privacy.

The Matter application layer allows wide adoption by addressing many applications in an open-source delivery and certification infrastructure.

Matter logo
“Smart home devices should be secure, reliable, and seamless to use.
And with Matter, they are.”
The Connectivity Standards Alliance
Learn more about Matter on STM32
Matter technology

Applications

wireless connectivity
Wireless Connectivity
Lighting Wireless Control
Lighting Wireless Control
Cloud Connectivity
Cloud Connectivity
Smart Home
Smart Home
Bridge and Gateway
Home Entertainment
Smart TV - LCD and OLED
Speaker, Smart Speaker and Audio Hub

The roles of connected devices in a Matter network

In smart homes, connected devices run based on Wi-Fi, Thread or Ethernet technologies, and each device has a specific role within the Matter network.
Such devices also need to support commissioning, the process of adding a new device to an existing Matter network. Device commissioning can be done via Bluetooth® Low Energy with the help of near field communication (NFC).

Smart home with Matter
  • End devices are connected objects serving a final application like lights or door locks.
  • Router/Bridges objects such as gateways route data from an end device, transferring it from one protocol to another (Wi-Fi to Thread for example).
  • Controllers are devices such as smartphones or tablets used to add an end device to a Matter network. Device commissioning is done over Bluetooth® Low Energy. This can be initiated by entering a passcode manually, scanning a QR code, or using NFC with a simple tap from a smartphone.
matter-bridge-use-case

Matter bridge use-case

matter-bridge-use-case

Why use NFC for device commissioning?

As a widespread technology already integrated into most smartphones, NFC is an intuitive and reliable solution for onboarding, which streamlines the commissioning experience. Since NFC can be completely integrated into devices, it is both robust and discreet.

In addition to device commissioning, NFC can be used to change device parameter settings, enable customer re-engagement tactics, and more.

Why use a Secure Element to attest that devices belong to the Matter ecosystem?

Ensure that a Matter device is genuine and interoperable with a Secure Element that provides manufacturers’ certificates and manages Matter device attestation. STSAFE secure microcontrollers are personalized with the device manufacturer’s credentials and pre-configured with the cryptographic protocol for Matter device attestation. Device manufacturers that use STSAFE can prevent Matter object cloning and Matter object overproduction without having to implement cost-prohibitive or complex security processes during object configuration.

Discover our portfolio

Several ST product families support Matter standard, and are suitable for different device types:

MCU/MPU

Benefits

  • The ST portfolio covers all Matter device types
  • Low-power solutions for battery-operated devices
  • Comprehensive ecosystem for rapid development
  • Multiprotocol wireless support required for Matter
  • Product quality assurance for longevity requirements

Selected partner

Discover the full added value of STMicroelectronics' Matter solutions through our partnership with Commscope. By benefiting from their security solutions and services, users can easily and quickly enable secure Matter connectivity and smart home products, thanks to the complete integration of their provisioning client with STM32 MCUs.

ST Authotized Partner

STM32 software ecosystem

X-CUBE-MATTER, making Matter development accessible and easy for developers and engineers

With 2-3 releases per year, the Matter SDK integration offers seamless integration with the STM32 family, supporting Matter technologies like Thread, Wi-Fi, and Ethernet.

The SDKs also include Matter functionalities like OTA support, provisioning services, and sleeping end devices. The development environment is available on Linux, Mac, and Windows for broader accessibility.

The reference hardware includes development boards preintegrated with STM32 ecosystem tools, making it easier to prototype and start developing applications.

Online content, and support are available, including a dedicated Wiki site, ST FAE team, and ST Community.

A wide range of application examples are available, including end devices like lighting apps, window coverings, Thread Border routers and Matter-to-non-Matter bridges. Other applications are available upon request.

Matter software samples for STM32

Example projects showing the usage of matter on STM32 MCUs can be found in X-Cube-Matter SW package.

Additional example project with STM32 MPU demonstrating Thread border router functionality can be found under Github.

For solutions combining Matter and Wi-Fi, please visit the Wi-Fi products page.

GITHUB RESOURCES

Blog : More than a simple software package, a solution to current challenges
X-CUBE-MATTER
On-demand webinar: Develop seamless Matter-compatible smart home devices