CATEGORIES

STM32WBA6x

The STM32WBA64/65 line supports the latest protocols (Bluetooth® LE*, IEEE 802.15.4 communication protocols, Zigbee®, Thread, Matter and Aliro) as well as audio streaming, enabling Auracast™ broadcast technology and new audio experiences.

The line of products offers up to 100 MHz Arm Cortex®-M33 CPU with TrustZone®, up to 2 Mbytes of flash memory and up to 512 Kbytes of RAM, and comes in 4 packages: 48-pin and 68-pin UFQFPN, 88-pin WLCSP, and 121-pin UFBGA.

This variety of packaging options provides greater design flexibility and allows optimized board layouts and space-saving designs.

Combined with best-in-class +10 dBm output power, up to 86 GPIOs, and the support of USB high-speed, the STM32WBA64/65 is the perfect fit for advanced short-range wireless applications.

Compliant with RED, CRA and US security standards, these products meet stringent regulatory requirements, ensuring global applicability.

* LE Coded, LE 2M, Extended Advertising, LE Audio, Direction Finding

Applications

icon of an industrial robotic arm with wireless signal waves
Smart industry
icon of a tablet device with a rectangular screen
Smart homes
icon of a heart with a lightning bolt symbol inside
Medical and healthcare
icon of a hand holding a smartphone with contactless signal waves
Consumer
Icon of an electronic door lock with a keypad and handle.
Smart Locks

Discover our product portfolio

Chart comparing STM32WBA MCUs by Flash/RAM size (1M/256K vs 2M/512K) and package / pin count (UQFPN48, VQFN68, WLCSP88, UFBGA121).

Discover our STM32WBA6x line comprehensive ecosystem

Stacked STMicroelectronics evaluation boards with pin headers.
Evaluation tools

Discovery kits, Nucleo boards

Reference designs
STDES-WBA6x

Resources to get you started, schematics, layout, BOM

NUCLEO-WBA55CG nucleo board
Software

STM32Cube firmware package

Benefits

Enabling more high-end applications

  • Featured for demanding wireless applications
  • Enlarged integration capabilities
  • Dual banking for OTA
  • Allowing for more complex applications and data storage (multiprotocol & ultra-low-power SoC)

Improved efficiency

  • Increase battery lifetime with the advertising extension for efficient device comunication
  • Ensure fast and reliable data transfer for seamless connectivity

Advanced security

  • Safeguard your IP and enhance privacy with SESIP3-compliant devices
  • Compliant with the US Cyber Trust Mark and the EU Radio Equipment Directive (RED) regulations

Faster time-to-market

  • Accelerate time-to-market with the STM32Cube ecosystem
STM32 MCU developer zone STM32 MCU developer zone
STM32 MCU developer zone mobile