ST25DA-C
Evaluation
Design Win
Dynamic NFC/RFID tag IC for NFC Matter commissioning

Download databrief

Product overview

Key Benefits

Built-in security

Secured private keys & network credentials
Matter algorithms and cryptographic functions

Robust and intuitive UX

NFC technology is everywhere
Faster and more stable than existing alternatives

Enable battery less pre-commissioning

Easy device identification
Pre-commission with a simple tap, anywhere, no power required

Description

The ST25DA-C device is an NFC dynamic tag integrated circuit providing the upcoming Matter commissioning flow over NFC, and cryptographic services.

The ST25DA-C offers a solution for commissioning a new device on a Matter network without requiring external power. On the NFC interface, it offers NFC Forum T4A Tag and Matter NFC Transport Layer applications. It implements secure storage, cryptographic primitives, and protocols to handle Matter Passcode-Authenticated Session Establishment (PASE) based on SPAKE2+ protocol, authentication of Matter device conformance with Matter device attestation, Node Operational Certificate (NOC), offline configuration of the operational network, and online signature service required for Certificate-Authenticated Session Establishment (CASE).

Based on a Common Criteria (CC) certified secure hardware, the device is designed to be the NFC component of a smart IoT device, acting as an NFC secure companion to the main microcontroller.

It exposes an NFC Forum Type 4 interface to communicate with a smartphone, and a high-speed (400 kHz) I²C interface to communicate with the main microcontroller.

  • All features

    • Contact interface
      • 1.62 V to 3.3 V supply voltage range
      • ESD protection:
        • Human body model (HBM): 6 kV for digital and antenna pads
        • Charge device model (CDM): 1 kV based on a STMicroelectronics module
      • Two-wire I²C serial interface supporting fast mode (up to 400 kHz)
    • Contactless interface
      • Power supplied by 13.56 MHz carrier
      • Complies with ISO/IEC 14443 Type A
      • Complies with NFC Forum Type 4 Tag
      • 78 pF tuning capacitor, with automatic antenna tuning for optimized performance
      • Automatic CPU frequency adaptation for optimum power consumption
      • 7-byte unique identifier (UID) on each die
    • Security features
      • Secure MCU
      • Active shield
      • Monitoring of environmental parameters
      • Protection mechanism against faults
      • Protection against side-channel attacks
      • Unique serial number on each die
      • NIST 800-90B compliant true random-number generator (TRNG)
      • Elliptic curve digital signature algorithm (ECDSA) with SHA-256 for digital signature generation and verification
      • Elliptic curve Diffie-Hellman (ECDH) for key establishment
      • Symmetric cryptography with AES-CCM for data confidentiality and integrity
      • Symmetric cryptography with AES-CTR for data privacy
      • Software fully upgradable (secure OS, cryptographic libraries and applets)
    • Matter services
      • Stores Matter onboarding data in NFC Forum Type 4 tag
      • Performs commissioning over NFC Transport Layer (NTL):
        • Powered either by VCC pin or 13.56 MHz contactless carrier
        • SPAKE2+
      • Secure storage for certificates and keys needed for Matter commissioning
      • Provides Matter signature generation and verification over I²C
      • Supports Matter Over-The-Air (OTA) software update
      • Supports "Ethernet only" commissioning over NFC
      • Supports Wi-Fi commissioning over NFC
      • Complies with NFC commissioning as described in Matter 1.6
      • Supports R-MAC for messages on the I²C bus (optional)
      • Supports commissioning data buffer encryption on I2C bus (optional)
      • Supports Certificate Declaration (CD) updates performed by the operator
    • Memory
      • More than 3 KBytes of non-volatile memory is allocated for Matter certificates, keys, and attributes
    • Operating temperature
      • From -25°C to +85°C
    • Package
      • 8 pins UFDFPN8 (2 x 3 mm)
    • All packages are ECOPACK2 compliant.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25DA-C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25DA-C
Evaluation
UFDFPN 8 2x3x0.6 Industrial N/A - -

ST25DA-C

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

Marketing Status

Evaluation

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25DA-C

Distributor availability of ST25DA-C

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DA-C Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DA-C

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Everything you need to know about NFC commissioning and Matter credentials