ST offers the widest range of MEMS and sensors covering a full spectrum of applications from low-power devices for IoT and battery-operated applications to high-end devices for accurate navigation and positioning, Industry 4.0, augmented virtual reality components and smartphones.

For Industry 4.0, ST provides a complete range of products suitable to be applied in early failure detection and predictive maintenance systems where vibration, temperature, pressure, sound and acoustics analysis are needed.

The benefit of our 10 years longevity program is also available for Automotive- and Industrial-grade devices as well for fitness and medical applications.

MEMS sensors products

MEMS newsletter

Accelerometers

accelerometer

Advanced power-saving features that make them the ideal choice for ultra-low-power applications.

View products

Automotive sensors

automotive sensors

Include digital accelerometers with low and high g full scale, and digital 3-axis gyroscopes.

View products

Gyroscopes

gyroscope

Analog and digital gyroscopes offer superior stability over time and temperature.

View products

e-Compasses

e-compasses

Include embedded self-test and smart power functionalities to minimize current consumption.

View products

Humidity sensors

humidity sensor

A planar capacitance technology that integrates humidity & temp. sensors in the sensing element.

View products

Industrial sensors

industrial sensor

A broad range of sensors offer the high-performance, accuracy, calibration, size and temperature range required for industrial design.

View products

iNEMO inertial modules

iNEMO inertial modules

Offer more compact, robust, and easy-to-assemble solutions compared to discrete MEMS products.

View products

MEMS microphones

MEMS microphone

For all audio applications where small size, high sound quality, reliability & affordability are required.

View products

Pressure sensors

pressure sensor

Innovative MEMS techno to provide extremely high pressure resolution, in ultra-compact & thin packages.

View products

Proximity sensors

proximity sensor

FlightSense technology can be used in a host of application areas where accurate ranging is required.

View products

Temperature sensors

temperature sensor

Use in a wide range of applications: industrial, consumer, medical and computer market segments.

View products

Touch sensors

touch sensor

Provide true multi-touch capability, supporting unlimited simultaneous touches.

View products

Product Tree Tools & Software Resources Support & Community
Featured Products

×