Discovery kit with STM32F413ZH MCU

The 32F413HDISCOVERY Discovery kit allows users to develop applications with the STM32F4 Series microcontrollers based on ARM® Cortex®-M4 core.

The 32F413HDISCOVERY Discovery kit enables a wide diversity of applications, taking benefit from audio, multi-sensor support, graphics, security, video and high-speed connectivity features.

The Arduino Uno V3 connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.

Key Features

  • STM32F413ZHT6 microcontroller featuring 1.5 Mbytes of Flash memory and 320 Kbytes of SRAM, in LQFP144 package
  • On-board ST-LINK/V2-1 supporting USB re-enumeration capability
  • USB ST-LINK functions:
    • Virtual COM port
    • Mass storage
    • Debug port
  • 240x240-pixel LCD with parallel interface and touch-panel connector
  • 8-Mbit PSRAM; 512K word x 16bits
  • 128-Mbit Quad-SPI Flash memory
  • I2 S audio codec
  • Jack connector for Audio line with microphone input and stereo output
  • Two on-board ST-MEMS microphones
  • Connector extension for up to 5-MEMS microphones.
  • USB OTG FS with Micro-AB connector
  • Connector for microSD card
  • Integrated Wi-Fi® module 802.11 b/g/n
  • Two push-buttons (user and reset)
  • Two user LEDs: one green and one red
  • Arduino Uno V3 connectors
  • Four power supply options:
    • ST LINK/V2-1
    • USB FS connector
    • 5 V from Arduino Uno V3
    • USB charger
  • Comprehensive free software including a variety of examples, part of the STM32Cube package
  • Support of a wide choice of integrated development environments

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3097 DB3097: Discovery kit with STM32F413ZH MCU 2.0 369 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM2135 UM2135: Discovery kit with STM32F413ZH MCU 1.0 1 MB
UM2052 UM2052: Getting started with STM32 MCU Discovery Kits software development tools 1.0 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32F413H-DISCO gerber files 1.1 2 MB
Bill of Materials
Description Version Size
STM32F413H-DISCO BOM 1.1 162 KB
Schematic Pack
Description Version Size
STM32F413H-DISCO schematics (in Altium designer format) 1.1 13 MB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers - Releasing your creativity 18.01 1 MB
STM32F401/10/11/12/13 - High-performance Access lines 17.04 1 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F413H-DISCO Active 73.50 1 - 5A002A1A 5A992C - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32F413H-DISCO ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×