Product overview
Key Benefits
Reduce Time to Market without the need of being an RF expert
Save 6-12 months of your application project by using a product already exposing the RF performance of the STM32WB series.
Fully optimized Bill of Material (BOM)
Reduced module size with WLSCP package, 2-layer PCB, and fully integrated BOM including 32 MHz radio and 32 kHz RTC crystals.
All Certifications included
Easy to deploy with pre-existing wireless stack and regional certifications included.
Description
The STM32WB1MMC is an ultra-low power, small form factor, certified 2.4 GHz wireless module, supporting Bluetooth® Low Energy 5.4. Based on the STM32WB15CCY wireless microcontroller, it provides best-in-class RF performance thanks to its good receiver sensitivity and a high output power signal. Its low power features enable extended battery life time, small coin-cell batteries, or energy harvesting.
The STM32WB1MMC requires no RF expertise, and is the best way to speed up the application development and to reduce the associated costs. The module is completely protocol stack royalty-free.
-
All features
- Includes ST state-of-the-art patented technology
- Integrated chip antenna, and option for external antenna
- Bluetooth® Low Energy 5.4 certified
- Supports 2 Mbits/s
- Frequency band: 2400 to 2483.5 MHz
- Advertising extension
- TX output power up to +5.5 dBm
- RX sensitivity: -96 dBm (1 Mbps)
- Dedicated Arm® Cortex®-M0+ for radio and security tasks
- Dedicated Arm® Cortex®-M4 CPU with FPU and ART (adaptative real-time accelerator), up to 64 MHz speed
- 320-Kbyte flash memory, 48-Kbyte SRAM
- Fully integrated BOM, including 32 MHz radio and 32 kHz RTC crystals
- Integrated SMPS
- Ultra-low power modes for battery longevity
- 27 GPIOs
- SWD, JTAG
- Integrated IPD for best-in-class and reliable antenna matching
- VDD range: 1.71 to 3.6 V
- Temperature range: -40 to 85 °C
- Built-in security features, such as secure firmware installation (SFI) for radio stack, PKA, AES 256-bit, RNG, PCROP, CRC, 96-bit UID, possibility to derive 48-bit UEI
- Certifications: CE, FCC, ISED, JRF, RoHS, REACH, UKCA, NCC, KC, SRRC
- 2-layer PCB
Circuit Diagram
You might also like...
Recommended for you
Recommended documentation
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
System View Description (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.2 | 12 Apr 2023 | 12 Apr 2023 |
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 4.0 | 20 Jan 2022 | 20 Jan 2022 |
BSDL files (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 3.0 | 21 Dec 2020 | 21 Dec 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM32WB1MMCH6TR | Active Product is in volume production. | SIP LGA 77 6.5x10x1.372 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 |
STM32WB1MMCH6TR
Package:
SIP LGA 77 6.5x10x1.372 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||||
| STM32WB1MMCH6TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32WB1MMCH6TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors